ProductsMicrocontrollersMCUs

ARM7 core MCUs

Products

Parametric Filter (53)

FamilyLH7 (5) LPC2000 (48) Don't Care
RAM≥8KB (43) ≥16KB (39) ≥32KB (21) ≥64KB (10) Don't Care
Code Memory≥1KB (42) ≥2KB (42) ≥4KB (42) ≥8KB (42) ≥16KB (41) ≥32KB (40) ≥64KB (37) ≥128KB (33) ≥256KB (23) ≥512KB (13) ROMless (11) Don't Care
Code Mem TypeFlash (42) External (12) Don't Care
EEPROM (KB) None (53) Don't Care
GP Timers 2 (29) 3 (4) 4 (20) Don't Care
Special TimersRTC (53) WD (53) Don't Care
Motor PWM None (53) Don't Care
Quadrature No (53) Don't Care
Standard PWM 0 (3) 2 (1) 3 (4) 6 (39) 12 (6) Don't Care
UART Interface(s)1 (3) 2 (28) 3 (5) 4 (17) Don't Care
I2C Interface(s)1 (24) 2 (12) 3 (17) Don't Care
CAN Interface(s)0 (32) 1 (1) 2 (18) 4 (2) Don't Care
SPI Interface(s)0 (5) 1 (15) 2 (25) 3 (8) Don't Care
USB Interface(s)≥1 (22) None (31) Don't Care
LCD Interface Graphics Controller (7) Segment Driver (2) None (44) Don't Care
Ethernet Port(s)10/100Mbps (17) None (36) Don't Care
ADC Channel(s)≥2 (49) ≥4 (49) ≥8 (37) ≥12 (7) ≥16 (3) None (4) Don't Care
DAC Channel(s)≥1 (27) None (26) Don't Care
ADC/DAC Resolution10-Bits (49) Don't Care
I/O Pins20-40 (8) ≥40 (46) Don't Care
Program SecurityAvailable (44) None (9) Don't Care
Max Clock (MHz) 60 (27) 70 (3) 72 (18) 76 (2) 77 (1) 84 (2) Don't Care
Ext Interrupts≥1 (53) ≥2 (53) ≥3 (53) ≥4 (47) ≥5 (28) ≥6 (28) ≥12 (22) ≥24 (22) Don't Care
Ext Bus InterfaceYes (21) No (32) Don't Care
PackageLQFP (50) TFBGA (9) HVQFN (5) LFBGA (1) LPFP (1) Don't Care
More Information
Links
Standard ICs quick find
Standard ICs sections