| Subcategory | ARM7 Core (53) 80C51 Core (133) ARM9 Core (22) Cortex-M3 Core (14) | Don't Care |
| Family | LPC1000 (14) LH7A (2) LPC3000 (11) LH7 (5) LPC2000 (57) LPC900 (50) LPC700 (9) 80C51 (74) | Don't Care |
| RAM | ≥128B (201) ≥256B (178) ≥512B (126) ≥768B (96) ≥1KB (88) ≥2KB (75) ≥3KB (69) ≥8KB (65) ≥16KB (58) ≥32KB (37) ≥64KB (28) | Don't Care |
| Code Memory | ≥1KB (182) ≥2KB (173) ≥4KB (165) ≥8KB (145) ≥16KB (109) ≥32KB (84) ≥64KB (64) ≥128KB (46) ≥256KB (33) ≥512KB (19) ROMless (37) | Don't Care |
| Code Mem Type | Flash (140) External (38) OTP (36) ROM (9) | Don't Care |
EEPROM (KB)  | ≥512B (59) ≥1KB (59) ≥2KB (51) ≥4KB (41) ≥8KB (31) None (163) | Don't Care |
GP Timers  | 0 (1) 1 (5) 2 (112) 3 (39) 4 (58) 5 (7) | Don't Care |
| Special Timers | WD (196) RTC (143) None (26) | Don't Care |
Motor PWM  | ≥3 (31) ≥6 (23) ≥9 (13) ≥24 (9) None (191) | Don't Care |
Quadrature  | Yes (19) No (203) | Don't Care |
Standard PWM  | 0 (44) 1 (14) 2 (38) 3 (4) 5 (46) 6 (57) 11 (4) 12 (6) 24 (9) | Don't Care |
| UART Interface(s) | 0 (3) 1 (139) 2 (34) 3 (7) 4 (34) 7 (5) | Don't Care |
| I2C Interface(s) | 0 (65) 1 (97) 2 (38) 3 (22) | Don't Care |
| CAN Interface(s) | 0 (179) 1 (7) 2 (34) 4 (2) | Don't Care |
| SPI Interface(s) | 0 (94) 1 (81) 2 (30) 3 (17) | Don't Care |
| USB Interface(s) | ≥1 (54) 2 (4) None (168) | Don't Care |
LCD Interface  | Graphics Controller (11) Interface Bus (6) Segment Driver (5) None (200) | Don't Care |
| Ethernet Port(s) | 10/100Mbps (26) None (196) | Don't Care |
| ADC Channel(s) | ≥2 (126) ≥4 (119) ≥8 (80) ≥12 (16) ≥16 (12) None (96) | Don't Care |
| DAC Channel(s) | ≥1 (55) ≥2 (8) None (167) | Don't Care |
| ADC/DAC Resolution | 8-Bits (25) 10-Bits (91) 12-Bits (10) | Don't Care |
| I/O Pins | ≤10 (5) 10-20 (30) 20-40 (98) ≥40 (93) | Don't Care |
| Program Security | Available (193) None (29) | Don't Care |
| Clocks/Instruction | 1 (1) 2 (49) 6 (53) 12 (30) Not Listed (89) | Don't Care |
Max Clock (MHz)  | 7.373 (3) 12 (1) 16 (7) 18 (47) 20 (9) 24 (6) 33 (51) 40 (9) 60 (27) 70 (7) 72 (18) 76 (2) 77 (1) 84 (2) 100 (10) 125 (9) 180 (4) 208 (1) 245 (1) 266 (5) 270 (2) | Don't Care |
| Ext Interrupts | ≥1 (218) ≥2 (210) ≥3 (132) ≥4 (89) ≥5 (70) ≥6 (70) ≥12 (54) ≥24 (49) Not Listed (4) | Don't Care |
| Ext Bus Interface | Yes (113) No (109) | Don't Care |
| Package | LQFP (104) PLCC (78) DIL (61) TSSOP (48) QFP (29) TFBGA (20) HVQFN (12) TQFP (12) SO (8) LFBGA (4) BGA (1) HVSON (1) LPFP (1) | Don't Care |