ProductsLogicMB

MB family overview

Introduction
NXP MultiByteTM advanced BiCMOS family combines the low power dissipation and low noise of BiCMOS with the high speed and high output drive of bipolar products. Devices in the MB family can operate at either TTL or CMOS logic input levels. MB family devices operate from a power supply range of 4.5V to 5.5V.
The use of plastic Quad Flat Packaging (QFP or PQFP) helps to reduces AC skew. Also, ground bounce effects have been minimized through the use of multiple GND and VCC pins.
Nearly all device types are available in both HC and HCT versions. HCT devices support TTL input levels.
Applications
  • Backplane drivers
  • Advanced bus interfaces
  • Computer peripherals
  • Workstations
  • Telecom switching equipement
Features
  • 2.9ns typical propagation delay
  • Output drive capability IOH / IOL = +64 / -32mA
  • Supply voltage range VCC = 4.5V to 5.5V
  • Power-up / power-down 3-state
  • Live insertion/extraction permitted
  • ESD protection exceeds 2000V
  • Multiple VCC and ground pins minimize switching noise
More Information

Links

  • MB Family
Standard ICs quick find
Standard ICs sections