ProductsLogicLVT

LVT family overview

Introduction
NXP LVT family is a very fast, low-power, family of products fabricated in an advanced sub-micron BiCMOS process. At a supply voltage of 3.3V, LVT matches 5.0V ABT BiCMOS operating speeds while consuming considerably less power. The lower power consumption reduces output swing.
All NXP LVT bus interface products have built-in bus hold (bus hold is not available on gates). Because of this, NXP LVTH products are functionally equivalent to NXP LVT products. LVTH products are offered for part numbering compatability with LVTH products from other suppliers, and either NXP LVT or LVTH parts may be substituted.
Pin and function compatibility with ABT ensures the easy migration of existing systems to 3.3V. Plus, for application in unregulated systems, the LVT family features supply voltages as low as 2.7V.
Also, the LVT family offers designers a variety of gate devices to choose from.
Applications
  • Backplane drivers
  • Workstations
  • Telecom and networking equipement
  • Advanced bus interfaces
  • Computer peripherals
  • Modems
  • Desktop PCs
Features
  • Bus hold on data inputs
  • 2.0ns typical propagation delay
  • Output drive capability IOH / IOL = +64 / -32mA
  • Supply voltage range VCC = 2.7V to 3.6V
  • 5 volt-tolerant I/O
  • Forced 5V output capability and TTL I/O
  • Power-up / power-down 3-state
  • Live insertion/extraction permitted
  • ESD protection exceeds 2000V
  • Optional: Buffers and drivers with 30 ohm integrated series termination
More Information

Links

Standard ICs quick find
Logic sections