ProductsLogicLVC

LVC transceivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

LVC Transceivers

 74LVC245A3.3V Transceiver with Direction Pin; Non-Inverting (3-State)
 74LVCH245A3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74LVC2245A3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)
 74LVC543A3.3V Latched Transceiver; Non-Inverting (3-State)
 74LVC544A3.3V Latched Transceiver; Inverting (3-State)
 74LVC623A3.3V Transceiver with Dual Enable;Non-Inverting (3-State)
74LVC623ADSO-20ProductionSOT163-1Pb-FreeMSL=1
74LVC623ADBSSOP-20ProductionSOT339-1Pb-FreeMSL=1
74LVC623APWTSSOP-20ProductionSOT360-1Pb-FreeMSL=1
74LVC623ABQDQFN-20InquireSOT764-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74LVC646A3.3V Transceiver/Register (3-State)
 74LVC2952A3.3V Registered Transceiver (3-State)

16-Bit LVC Transceivers

 74LVC16245A3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State)
 74LVCH16245A3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74LVC162245A3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)
 74LVCH162245A3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 ohm Termination Resistors (3-State)

32-Bit LVC Transceivers

 74LVC32245A3.3V 32-bit bus transceiver with direction pin; non-inverting (3-state)
 74LVCH32245A3.3V 32-bit bus transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVCH322245A3.3V 32-bit bus transceiver with direction pin; non-inverting with bus hold and 30 ohm termination resistors (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections