ProductsLogicLVC

LVC schmitt triggers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate LVC Schmitt Triggers

 74LVC1G143.3V single schmitt-trigger inverter
 74LVC1G173.3V single schmitt-trigger buffer

Dual-Gate LVC Schmitt Triggers

 74LVC2G143.3V Dual Schmitt-Trigger Inverter
 74LVC2G173.3V Dual Schmitt-Trigger Buffer

Triple-Gate LVC Schmitt Triggers

 74LVC3G143.3V Triple Inverting Schmitt Trigger
74LVC3G14DPTSSOP-8ProductionSOT505-2Pb-Free        
74LVC3G14DCVSSOP-8Not for DesignSOT765-1Pb-Free        
74LVC3G14GTXSON-8ProductionSOT833-1Pb-FreeMSL=1
74LVC3G14GDXSON8U-8ProductionSOT996-2Pb-FreeMSL=1
74LVC3G14GMXQFN-8ProductionSOT902-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Markings Price Buy Online More...
 74LVC3G173.3V Triple Non-Inverting Schmitt Trigger with 5V-Tolerant Input

LVC Schmitt Triggers

 74LVC14A3.3V Hex Inverter Schmitt-Trigger
 74LVC132A3.3V quad 2-input NAND Schmitt trigger
More Information

Links

Standard ICs quick find
Standard ICs sections