ProductsLogicLVC

LVC schmitt triggers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate LVC Schmitt Triggers

 74LVC1G143.3V single schmitt-trigger inverter
 74LVC1G173.3V single schmitt-trigger buffer

Dual-Gate LVC Schmitt Triggers

 74LVC2G143.3V Dual Schmitt-Trigger Inverter
 74LVC2G173.3V Dual Schmitt-Trigger Buffer
74LVC2G17GVPicoGate-6ProductionSOT457Pb-FreeMSL=1
74LVC2G17GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74LVC2G17GMXSON-6ProductionSOT886Pb-FreeMSL=1
74LVC2G17GFXSON-6DevelopmentSOT891Pb-Free        
Family Functions Literature Models Support Docs Markings Price Samples More...

Triple-Gate LVC Schmitt Triggers

 74LVC3G143.3V Triple Inverting Schmitt Trigger
 74LVC3G173.3V Triple Non-Inverting Schmitt Trigger with 5V-Tolerant Input

LVC Schmitt Triggers

 74LVC14A3.3V Hex Inverter Schmitt-Trigger
 74LVC132A3.3V quad 2-input NAND Schmitt trigger
More Information

Links

Standard ICs quick find
Standard ICs sections