ProductsLogicLVC

LVC schmitt triggers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate LVC Schmitt Triggers

 74LVC1G14 3.3V single schmitt-trigger inverter
 74LVC1G17 3.3V single schmitt-trigger buffer

Dual-Gate LVC Schmitt Triggers

 74LVC2G14 3.3V Dual Schmitt-Trigger Inverter
 74LVC2G17 3.3V Dual Schmitt-Trigger Buffer

Triple-Gate LVC Schmitt Triggers

 74LVC3G14 3.3V Triple Inverting Schmitt Trigger
 74LVC3G17 3.3V Triple Non-Inverting Schmitt Trigger with 5V-Tolerant Input

LVC Schmitt Triggers

 74LVC14A 3.3V Hex Inverter Schmitt-Trigger
 74LVC132A 3.3V quad 2-input NAND Schmitt trigger
More Information

Links

Standard ICs quick find
Logic sections