ProductsLogicLVC

LVC latches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

LVC Latches

 74LVC373A 3.3V Octal D-Type Transparent Latch (3-State)
 74LVC573A 3.3V Octal D-Type Transparent Latch (3-State)
 74LVC841A 3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State)

16-Bit LVC Latches

 74LVC16373A 3.3V 16-Bit D-Type Transparent Latch (3-State)
 74LVCH16373A 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74LVC162373A 3.3V 16-Bit D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State)
 74LVCH162373A 3.3V 16-Bit D-Type Transparent Latch with Bus Hold and 30 Ohm Termination Resistors (3-State)

32-Bit LVC Latches

 74LVCH32373A 3.3V 32-Bit D-Type Transparent Latch with Bus Hold (3-State)
More Information

Links

Standard ICs quick find
Logic sections