ProductsLogicLVCGates

LVC gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate LVC Gates

 74LVC1G003.3V single 2-input NAND gate
 74LVC1G023.3V single 2-input NOR gate
 74LVC1G083.3V single 2-input AND gate
 74LVC1G103.3V single 3-input NAND gate
 74LVC1G113.3V single 3-input AND gate
 74LVC1G323.3V single 2-input OR gate
 74LVC1G383.3V single 2-input NAND gate with open-drain outputs
74LVC1G38GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74LVC1G38GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
74LVC1G38GMXSON-6ProductionSOT886Pb-FreeMSL=1
74LVC1G38GFXSON-6DevelopmentSOT891Pb-Free        
Family Functions Literature Support Docs Markings Price Samples More...
 74LVC1G573.3V single low-power configurable multiple function gate
 74LVC1G583.3V single low-power configurable multiple function gate
 74LVC1G863.3V single 2-input EXCLUSIVE-OR gate
 74LVC1G993.3V single low-power ultra-configurable multiple function gate (3-state)
 74LVC1G3323.3V single 3-input OR gate
 74LVC1G3863.3V single 3-input EXCLUSIVE-OR gate

Dual-Gate LVC Gates

 74LVC2G003.3V Dual 2-Input NAND Gate
 74LVC2G023.3V Dual 2-Input NOR Gate
 74LVC2G083.3V Dual 2-Input AND Gate
 74LVC2G323.3V Dual 2-Input OR Gate
 74LVC2G863.3V Dual 2-Input EXCLUSIVE-OR Gate

LVC Gates

 74LVC00A3.3V Quad 2-Input NAND Gate
 74LVC02A3.3V Quad 2-Input NOR Gate
 74LVC08A3.3V Quad 2-Input AND Gate
 74LVC10A3.3V Triple 3-Input NAND Gate
 74LVC113.3V Triple 3-Input AND Gate
 74LVC273.3V Triple 3-Input NOR Gate
 74LVC32A3.3V Quad 2-Input OR Gate
 74LVC86A3.3V Quad 2-Input EXCLUSIVE-OR Gate
More Information

Links

Standard ICs quick find
Standard ICs sections