ProductsLogicLVCGates

LVC OR gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate LVC Configurable Multiple Function Gates

 74LVC1G57 3.3V single low-power configurable multiple function gate
 74LVC1G58 3.3V single low-power configurable multiple function gate
 74LVC1G99 3.3V single low-power ultra-configurable multiple function gate (3-state)
More Information

Links

Standard ICs quick find
Logic sections