ProductsLogicLVCFlip-Flops

LVC flip-flops

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate LVC Flip-Flops

 74LVC1G743.3V single D-type flip-flop with set and reset; positive-edge trigger
74LVC1G74DPTSSOP-8ProductionSOT505-2Pb-Free        
74LVC1G74DCVSSOP-8ProductionSOT765-1Pb-Free        
74LVC1G74GTXSON-8ProductionSOT833-1Pb-FreeMSL=1
74LVC1G74GDXSON-8ProductionSOT996-2Pb-Free        
74LVC1G74GMXQFN-8ProductionSOT902-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Markings Price Buy Online More...
 74LVC1G793.3V single D-type flip-flop; positive-edge trigger
 74LVC1G803.3V single D-type flip-flop; positive-edge trigger
 74LVC1G1753.3V single D-type flip-flop with reset; positive-edge trigger

Dual-Gate LVC Flip-Flops

 74LVC2G743.3V single D-type flip-flop with set and reset; positive edge trigger

LVC Flip-Flops

 74LVC74A3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LVC1093.3V dual J-/K flip-flop with set and reset; positive-edge trigger
 74LVC2733.3V D-type flip-flop with reset; positive-edge trigger
 74LVC374A3.3V D-type flip-flop; positive-edge trigger; 3-State
 74LVC3773.3V octal D-type flip-flop with data enable; positive-edge trigger
 74LVC574A3.3V octal D-type flip-flop with 5V tolerant inputs/outputs; positive-edge trigger; broadside pinout (3-state)
 74LVC821A3.3V 10-bit D-type flip-flop; positive-edge trigger (3-state)
 74LVC823A3.3V 9-bit D-type flip-flop with reset; positive-edge trigger (3-state)

16-Bit LVC Flip-Flops

 74LVC16374A3.3V 16-bit D-type flip-flop; positive-edge trigger (3-state)
 74LVCH16374A3.3V 16-bit D-type flip-flop; positive-edge trigger; with bus hold (3-state)
 74LVCH162374A3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)

32-Bit LVC Flip-Flops

 74LVCH32374A3.3V 32-bit D-type flip-flop; positive-edge trigger; with bus hold (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections