ProductsLogicLVC

LVC buffers/drivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate LVC Buffers/Drivers

 74LVC1G063.3V single inverter with open-drain outputs
 74LVC1G073.3V single buffer with open-drain outputs
 74LVC1G343.3V single buffer
 74LVC1G1253.3V single buffer/line driver with active LOW output enable (3-state)
 74LVC1G1263.3V single buffer/line driver with active HIGH output enable (3-state)

Dual-Gate LVC Buffers/Drivers

 74LVC2G063.3V Dual Open Drain Inverter
 74LVC2G073.3V Dual Open Drain Buffer
 74LVC2G343.3V Dual Buffer
 74LVC2G383.3V Dual 2-Input NAND Buffer (Open-Drain)
 74LVC2G1253.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G1263.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G2403.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
 74LVC2G2413.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)

Triple-Gate LVC Buffers/Drivers

 74LVC3G063.3V Triple Inverter with Open Drain
 74LVC3G073.3V Triple Buffer with Open Drain
 74LVC3G343.3V Triple Buffer Gate

LVC Buffers/Drivers

 74LVC06A3.3V Hex Inverter with Open-Drain Outputs
 74LVC07A3.3V Hex Buffer with Open-Drain Outputs
 74LVC38A3.3V Quad 2-Input NAND Buffer (Open Drain)
 74LVC125A3.3V Buffer/Line Driver with Active LOW Output Enable (3-State)
 74LVC126A3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)
74LVC126ADSO-14ProductionSOT108-1Pb-FreeMSL=1
74LVC126ADBSSOP-14ProductionSOT337-1Pb-FreeMSL=1
74LVC126APWTSSOP-14ProductionSOT402-1Pb-FreeMSL=1
74LVC126ABQDQFN-14ProductionSOT762-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74LVC240A3.3V Buffer/Line Driver; Inverting (3-State)
 74LVC241A3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVC244A3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH244A3.3V Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC2244A3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74LVC541A3.3V Buffer/Line Driver (3-State)
 74LVC827A3.3V 10-Bit Buffer/Line Driver; Non-Inverting (3-State)

16-Bit LVC Buffers/Drivers

 74LVC16240A3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)
 74LVC16241A3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVC16244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH16244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC162244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74LVCH162244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVCH16541A3.3V 16-Bit Buffer/Line Driver with Bus Hold (3-State)

32-Bit LVC Buffers/Drivers

 74LVCH32244A3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVCH322244A3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
More Information

Links

Standard ICs quick find
Standard ICs sections