Products
Logic
LVC
LVC buffers/drivers
Products
More Info
Products
Click
for
datasheet
. Also, see
datasheet disclaimer
.
,
,
indicate product status. Click
or
for more or less detail.
Single-Gate LVC Buffers/Drivers
74LVC1G06
3.3V single inverter with open-drain outputs
74LVC1G07
3.3V single buffer with open-drain outputs
74LVC1G34
3.3V single buffer
74LVC1G125
3.3V single buffer/line driver with active LOW output enable (3-state)
74LVC1G126
3.3V single buffer/line driver with active HIGH output enable (3-state)
Dual-Gate LVC Buffers/Drivers
74LVC2G06
3.3V Dual Open Drain Inverter
74LVC2G07
3.3V Dual Open Drain Buffer
74LVC2G34
3.3V Dual Buffer
74LVC2G38
3.3V Dual 2-Input NAND Buffer (Open-Drain)
74LVC2G125
3.3V Dual Bus Buffer/Line Driver (3-State)
74LVC2G126
3.3V Dual Bus Buffer/Line Driver (3-State)
74LVC2G240
3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
74LVC2G241
3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)
Triple-Gate LVC Buffers/Drivers
74LVC3G06
3.3V Triple Inverter with Open Drain
74LVC3G07
3.3V Triple Buffer with Open Drain
74LVC3G34
3.3V Triple Buffer Gate
LVC Buffers/Drivers
74LVC06A
3.3V Hex Inverter with Open-Drain Outputs
74LVC07A
3.3V Hex Buffer with Open-Drain Outputs
74LVC38A
3.3V Quad 2-Input NAND Buffer (Open Drain)
74LVC125A
3.3V Buffer/Line Driver with Active LOW Output Enable (3-State)
74LVC126A
3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)
74LVC240A
3.3V Buffer/Line Driver; Inverting (3-State)
74LVC241A
3.3V Buffer/Line Driver; Non-Inverting (3-State)
74LVC244A
3.3V Buffer/Line Driver; Non-Inverting (3-State)
74LVCH244A
3.3V Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74LVC2244A
3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
74LVC541A
3.3V Buffer/Line Driver (3-State)
74LVC827A
3.3V 10-Bit Buffer/Line Driver; Non-Inverting (3-State)
16-Bit LVC Buffers/Drivers
74LVC16240A
3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)
74LVC16241A
3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
74LVC16244A
3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
74LVCH16244A
3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74LVC162244A
3.3V 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
74LVCH162244A
3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
74LVCH16541A
3.3V 16-Bit Buffer/Line Driver with Bus Hold (3-State)
32-Bit LVC Buffers/Drivers
74LVCH32244A
3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74LVCH322244A
3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
More Information
Links
LVC
Family
Buffer/Driver
Functions
Standard ICs quick find
Standard ICs sections
Product
families & functions
Literature
brochures, leaflets, presentations
Packaging
specs & SOT #s
Support
manuals, models, FAQ, software, demoboards
Quality
handbook, markings
Contact
sales, distributors