ProductsLogicLVC

All LVC products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate LVC Products

 74LVC1G003.3V single 2-input NAND gate
 74LVC1G023.3V single 2-input NOR gate
 74LVC1G043.3V single inverter
 74LVC1GU043.3V single inverter (unbuffered)
 74LVC1GX043.3V crystal driver
 74LVC1G063.3V single inverter with open-drain outputs
 74LVC1G073.3V single buffer with open-drain outputs
 74LVC1G083.3V single 2-input AND gate
 74LVC1G103.3V single 3-input NAND gate
 74LVC1G113.3V single 3-input AND gate
74LVC1G11GVPicoGate-6ProductionSOT457Pb-FreeMSL=1
74LVC1G11GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74LVC1G11GMXSON-6ProductionSOT886Pb-FreeMSL=1
74LVC1G11GFXSON-6ProductionSOT891Pb-Free        
Family Functions Literature Support Docs Markings Price Samples More...
 74LVC1G143.3V single schmitt-trigger inverter
 74LVC1G173.3V single schmitt-trigger buffer
 74LVC1G183.3V 1-of-2 non-inverting demultiplexer with 3-state deselected output
 74LVC1G193.3V 1-of-2 decoder/demultiplexer
 74LVC1G323.3V single 2-input OR gate
 74LVC1G343.3V single buffer
 74LVC1G383.3V single 2-input NAND gate with open-drain outputs
 74LVC1G532-channel analog multiplexer/demultiplexer
 74LVC1G573.3V single low-power configurable multiple function gate
 74LVC1G583.3V single low-power configurable multiple function gate
 74LVC1G663.3V single bilateral switch
 74LVC1G743.3V single D-type flip-flop with set and reset; positive-edge trigger
 74LVC1G793.3V single D-type flip-flop; positive-edge trigger
 74LVC1G803.3V single D-type flip-flop; positive-edge trigger
 74LVC1G863.3V single 2-input EXCLUSIVE-OR gate
 74LVC1G993.3V single low-power ultra-configurable multiple function gate (3-state)
 74LVC1G1253.3V single buffer/line driver with active LOW output enable (3-state)
 74LVC1G1263.3V single buffer/line driver with active HIGH output enable (3-state)
 74LVC1G1573.3V single 2-input multiplexer
 74LVC1G1753.3V single D-type flip-flop with reset; positive-edge trigger
 74LVC1G3323.3V single 3-input OR gate
 74LVC1G3843.3V single analog switch
 74LVC1G3863.3V single 3-input EXCLUSIVE-OR gate
 74LVC1G31573.3V single 2-channel analog multiplexer/demultiplexer (SPDT switch)

Dual-Gate LVC Products

 74LVC2G003.3V Dual 2-Input NAND Gate
 74LVC2G023.3V Dual 2-Input NOR Gate
 74LVC2G043.3V Dual Inverter
 74LVC2GU043.3V Dual Inverter (Unbuffered)
 74LVC2G063.3V Dual Open Drain Inverter
 74LVC2G073.3V Dual Open Drain Buffer
 74LVC2G083.3V Dual 2-Input AND Gate
 74LVC2G143.3V Dual Schmitt-Trigger Inverter
 74LVC2G173.3V Dual Schmitt-Trigger Buffer
 74LVC2G323.3V Dual 2-Input OR Gate
 74LVC2G343.3V Dual Buffer
 74LVC2G383.3V Dual 2-Input NAND Buffer (Open-Drain)
 74LVC2G532-channel analog multiplexer/demultiplexer
 74LVC2G663.3V Dual Bilateral Switch
 74LVCV2G663.3V Dual Overvoltage Tolerant Bilateral Switch
 74LVC2G743.3V single D-type flip-flop with set and reset; positive edge trigger
 74LVC2G863.3V Dual 2-Input EXCLUSIVE-OR Gate
 74LVC2G1253.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G1263.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G2403.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
 74LVC2G2413.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)

Triple-Gate LVC Products

 74LVC3G043.3V Triple Inverter
 74LVC3GU043.3V Triple Inverter (Unbuffered)
 74LVC3G063.3V Triple Inverter with Open Drain
 74LVC3G073.3V Triple Buffer with Open Drain
 74LVC3G143.3V Triple Inverting Schmitt Trigger
 74LVC3G173.3V Triple Non-Inverting Schmitt Trigger with 5V-Tolerant Input
 74LVC3G343.3V Triple Buffer Gate

LVC Products

 74LVC00A3.3V Quad 2-Input NAND Gate
 74LVC02A3.3V Quad 2-Input NOR Gate
 74LVC04A3.3V Hex Inverter
 74LVCU04A3.3V Hex Inverter (Unbuffered)
 74LVC06A3.3V Hex Inverter with Open-Drain Outputs
 74LVC07A3.3V Hex Buffer with Open-Drain Outputs
 74LVC08A3.3V Quad 2-Input AND Gate
 74LVC10A3.3V Triple 3-Input NAND Gate
 74LVC113.3V Triple 3-Input AND Gate
 74LVC14A3.3V Hex Inverter Schmitt-Trigger
 74LVC273.3V Triple 3-Input NOR Gate
 74LVC32A3.3V Quad 2-Input OR Gate
 74LVC38A3.3V Quad 2-Input NAND Buffer (Open Drain)
 74LVC74A3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LVC86A3.3V Quad 2-Input EXCLUSIVE-OR Gate
 74LVC1093.3V dual J-/K flip-flop with set and reset; positive-edge trigger
 74LVC125A3.3V Buffer/Line Driver with Active LOW Output Enable (3-State)
 74LVC126A3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74LVC132A3.3V quad 2-input NAND Schmitt trigger
 74LVC138A3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LVC1393.3V Dual 2-to-4 Line Decoder/Demultiplexer
 74LVC157A3.3V Quad 2-Input Multiplexer
 74LVC1613.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset
 74LVC1633.3V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset
 74LVC1693.3V Presettable Synchronous 4-Bit Up/Down Binary Counter
 74LVC240A3.3V Buffer/Line Driver; Inverting (3-State)
 74LVC241A3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVC244A3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH244A3.3V Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC2244A3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74LVC245A3.3V Transceiver with Direction Pin; Non-Inverting (3-State)
 74LVCH245A3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74LVC2245A3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)
 74LVC257A3.3V Quad 2-Input Multiplexer (3-State)
 74LVC2733.3V D-type flip-flop with reset; positive-edge trigger
 74LVC373A3.3V Octal D-Type Transparent Latch (3-State)
 74LVC374A3.3V D-type flip-flop; positive-edge trigger; 3-State
 74LVC3773.3V octal D-type flip-flop with data enable; positive-edge trigger
 74LVC541A3.3V Buffer/Line Driver (3-State)
 74LVC543A3.3V Latched Transceiver; Non-Inverting (3-State)
 74LVC544A3.3V Latched Transceiver; Inverting (3-State)
 74LVC573A3.3V Octal D-Type Transparent Latch (3-State)
 74LVC574A3.3V octal D-type flip-flop with 5V tolerant inputs/outputs; positive-edge trigger; broadside pinout (3-state)
 74LVC594A3.3V 8-Bit Shift Register with Output Register
 74LVC595A3.3V 8-bit serial-in/serial-out or parallel-out shift register (3-state)
 74LVC623A3.3V Transceiver with Dual Enable;Non-Inverting (3-State)
 74LVC646A3.3V Transceiver/Register (3-State)
 74LVC821A3.3V 10-bit D-type flip-flop; positive-edge trigger (3-state)
 74LVC823A3.3V 9-bit D-type flip-flop with reset; positive-edge trigger (3-state)
 74LVC827A3.3V 10-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVC841A3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State)
 74LVC12843.3V Parallel Printer Interface Transceiver/Buffer
 74LVC2952A3.3V Registered Transceiver (3-State)
 74LVC40663.3V Quad Bilateral Switch
 74LVC4245A3.3V Octal Dual Supply Translating Transceiver (3-State)

16-Bit LVC Products

 74LVC16240A3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)
 74LVC16241A3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVC16244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH16244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC162244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74LVCH162244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVC16245A3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State)
 74LVCH16245A3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74LVC162245A3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)
 74LVCH162245A3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 ohm Termination Resistors (3-State)
 74LVC16373A3.3V 16-Bit D-Type Transparent Latch (3-State)
 74LVCH16373A3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74LVC162373A3.3V 16-Bit D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State)
 74LVCH162373A3.3V 16-Bit D-Type Transparent Latch with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVC16374A3.3V 16-bit D-type flip-flop; positive-edge trigger (3-state)
 74LVCH16374A3.3V 16-bit D-type flip-flop; positive-edge trigger; with bus hold (3-state)
 74LVCH162374A3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
 74LVCH16541A3.3V 16-Bit Buffer/Line Driver with Bus Hold (3-State)

32-Bit LVC Products

 74LVCH32244A3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVCH322244A3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVC32245A3.3V 32-bit bus transceiver with direction pin; non-inverting (3-state)
 74LVCH32245A3.3V 32-bit bus transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVCH322245A3.3V 32-bit bus transceiver with direction pin; non-inverting with bus hold and 30 ohm termination resistors (3-state)
 74LVCH32373A3.3V 32-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74LVCH32374A3.3V 32-bit D-type flip-flop; positive-edge trigger; with bus hold (3-state)
More Information

Links

Standard ICs quick find
Standard ICs sections