ProductsLogicLVC

74LVC1GX04 device highlight

74LVC1GX04 crystal oscillator

Introduction

Integrated Crystal Oscillator in Tiny Packages

NXP Semiconductors' 74LVC1GX04 crystal oscillator driver is the industry's first multi-function PicoGate device for crystal oscillator functions. By combining driver and unbuffered inverter functionality into a single, ultra-compact PicoGate package, the 74LVC1GX04 helps reduce product size, simplify system design, and cut time-to-market.
Crystal-controlled oscillator circuits are widely used in clock generators due to their excellent frequency stability and wide operating frequency range. The increased integration of the 74LVC1GX04 delivers the additional advantages of lower power dissipation and stable operation over a wide range of temperatures. The new device also boasts a wide supply voltage (1.65 to 5.5V) and symmetrical 24mA output drive capability. Its optimized design enables its re-use in a host of applications irrespective of system load.
As the first multi-function logic device of its kind, the 74LVC1GX04 is another demonstration of how NXP Semiconductors is driving innovation in established markets to provide solutions that meet customers' needs. It is supplied in a choice of 6-pin PicoGate packages: the SOT363 (2.0 x 2.1mm) or the new SOT457 (2.75 x 2.9mm).
Applications
  • Clock Generators
  • Portable Computers
  • Telecommunications
  • Networking Applications
  • Automotive Systems
Features
  • Single Chip
  • Optimized Design
  • Wide Supply Voltage Range (1.65V to 5.5V)
  • 5 Volt-Tolerant I/Os
  • Wide Operating Temperature Range (-40oC to 125oC)
  • Available in SOT363 and SOT457 Packages
  • Demo Board Available
Benefits
  • Low Power Consumption
  • Significant Board Space Savings
  • Simplified Board Design
  • Reduced Component Count
  • Lower Assembly and System Costs
  • Shorter Time-to-Market
  • Can Be Re-Used Regardless of System Load
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

74LVC1GX04

 74LVC1GX043.3V crystal driver
74LVC1GX04GVPicoGate-6ProductionSOT457Pb-FreeMSL=1
74LVC1GX04GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
Device Family Functions Support Docs Markings Price Samples More...
More Information

Evaluation Board

  • 74LVC1GX04 Launch Pack Including Evaluation Board and Samples

Links

Standard ICs quick find
Standard ICs sections