ProductsLogicLVC

Dual-gate LVC products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Dual-Gate LVC Products

 74LVC2G003.3V Dual 2-Input NAND Gate
 74LVC2G023.3V Dual 2-Input NOR Gate
 74LVC2G043.3V Dual Inverter
 74LVC2GU043.3V Dual Inverter (Unbuffered)
 74LVC2G063.3V Dual Open Drain Inverter
74LVC2G06GVPicoGate-6ProductionSOT457Pb-FreeMSL=1
74LVC2G06GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74LVC2G06GMXSON-6ProductionSOT886Pb-FreeMSL=1
74LVC2G06GFXSON-6DevelopmentSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Markings Price Samples More...
 74LVC2G073.3V Dual Open Drain Buffer
 74LVC2G083.3V Dual 2-Input AND Gate
 74LVC2G143.3V Dual Schmitt-Trigger Inverter
 74LVC2G173.3V Dual Schmitt-Trigger Buffer
 74LVC2G323.3V Dual 2-Input OR Gate
 74LVC2G343.3V Dual Buffer
 74LVC2G383.3V Dual 2-Input NAND Buffer (Open-Drain)
 74LVC2G532-channel analog multiplexer/demultiplexer
 74LVC2G663.3V Dual Bilateral Switch
 74LVCV2G663.3V Dual Overvoltage Tolerant Bilateral Switch
 74LVC2G743.3V single D-type flip-flop with set and reset; positive edge trigger
 74LVC2G863.3V Dual 2-Input EXCLUSIVE-OR Gate
 74LVC2G1253.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G1263.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G2403.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
 74LVC2G2413.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)
More Information

Links

Standard ICs quick find
Standard ICs sections