ProductsLogicLV

All LV products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

LV Products

 74LV003.3V Quad 2-Input NAND Gate
 74LV023.3V Quad 2-Input NOR Gate
 74LV033.3V Quad 2-Input NAND Gate with Level Shift Capability
 74LV043.3V Hex Inverter
 74LVU043.3V Hex Inverter (Unbuffered)
 74LV083.3V Quad 2-Input AND Gate
 74LV103.3V Triple 3-Input NAND Gate
 74LV113.3V Triple 3-Input AND Gate
 74LV143.3V Hex Inverter Schmitt-Trigger
 74LV203.3V Dual 4-Input NAND Gate
 74LV273.3V Triple 3-Input NOR Gate
 74LV323.3V Quad 2-Input OR Gate
 74LV743.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LV863.3V Quad 2-Input EXCLUSIVE-OR Gate
 74LV1093.3V dual J-/K flip-flop with set and reset; positive-edge trigger
 74LV1233.3V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
 74LV1253.3V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74LV1263.3V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74LV1323.3V Quad 2-Input NAND Schmitt-Trigger
 74LV1383.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LV1393.3V Dual 2-to-4 Line Decoder/Demultiplexer
 74LV1533.3V Dual 4-Input Multiplexer
 74LV1643.3V 8-Bit Serial-In/Parallel-Out Shift Register
 74LV1653.3V 8-Bit Parallel-In/Serial-Out Shift Register
 74LV165A3.3V 8-Bit Parallel-In/Serial-Out Shift Register with 5V Tolerant Inputs
 74LV1743.3V hex D-type flip-flop with reset; positive-edge trigger
 74LV1753.3V quad D-type flip-flop with reset; positive-edge trigger
 74LV2413.3V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74LV2443.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LV2453.3V Transceiver with Direction Pin; Non-Inverting (3-State)
 74LV2513.3V 8-Input Multiplexer (3-State)
 74LV2573.3V Quad 2-Input Multiplexer (3-State)
 74LV2593.3V 8-Bit Addressable Latch
 74LV2733.3V D-type flip-flop with reset; positive-edge trigger
 74LV3653.3V Hex Buffer/Line Driver; Non-Inverting (3-State)
 74LV3673.3V Hex Buffer/Line Driver; Non-Inverting (3-State)
 74LV3733.3V Octal D-Type Transparent Latch (3-State)
 74LV3743.3V D-type flip-flop; positive-edge trigger; 3-State
 74LV3773.3V octal D-type flip-flop with data enable; positive-edge trigger
 74LV3933.3V Dual 4-Bit Binary Ripple Counter
 74LV5413.3V Buffer/Line Driver (3-State)
 74LV5733.3V Octal D-Type Transparent Latch (3-State)
 74LV5743.3V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74LV5953.3V 8-Bit Serial-In/Serial or Parallel-Out Shift Register with Output Latches (3-State)
 74LV40203.3V 14-stage binary ripple counter
 74LV40513.3V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T)
 74LV40523.3V double-pole, 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T)
 74LV4053Triple 3.3V single-pole, double-throw analog switch (3 X SPDT)
 74LV40603.3V 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator
 74LV4066Quad 3.3V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74LV40943.3V 8-Stage Shift-and-Store Bus Register
 74LV47993.3V Timer for NiCd and NiMH Chargers
More Information

Links

  • LV Family
Standard ICs quick find
Standard ICs sections