ProductsMicrocontrollersLPC900

LPC900 MCUs

Products

Parametric Filter (50)

RAM≥128B (50) ≥256B (42) ≥512B (12) ≥768B (8) Don't Care
Code Memory≥1KB (50) ≥2KB (42) ≥4KB (36) ≥8KB (24) ≥16KB (3) Don't Care
Code Mem TypeFlash (50) Don't Care
EEPROM (KB) ≥512B (50) ≥1KB (50) ≥2KB (42) ≥4KB (32) ≥8KB (22) Don't Care
GP Timers 2 (43) 5 (7) Don't Care
Special TimersRTC (50) WD (50) Don't Care
Motor PWM ≥3 (8) None (42) Don't Care
Quadrature No (50) Don't Care
Standard PWM 0 (4) 1 (5) 2 (26) 5 (7) 6 (8) Don't Care
UART Interface(s)0 (3) 1 (45) 2 (2) Don't Care
I2C Interface(s)0 (8) 1 (42) Don't Care
CAN Interface(s)0 (50) Don't Care
SPI Interface(s)0 (18) 1 (32) Don't Care
USB Interface(s)None (50) Don't Care
ADC Channel(s)≥2 (27) ≥4 (27) ≥8 (12) None (23) Don't Care
DAC Channel(s)≥1 (16) ≥2 (6) None (34) Don't Care
ADC/DAC Resolution8-Bits (20) 10-Bits (7) Don't Care
I/O Pins≤10 (5) 10-20 (21) 20-40 (23) ≥40 (2) Don't Care
Program SecurityAvailable (50) Don't Care
Clocks/Instruction1 (1) 2 (49) Don't Care
Max Clock (MHz) 7.373 (3) 18 (47) Don't Care
Ext Interrupts≥1 (50) ≥2 (42) ≥3 (30) Don't Care
Ext Bus InterfaceNo (50) Don't Care
PackageTSSOP (41) DIL (9) PLCC (9) LQFP (5) HVQFN (3) SO (3) HVSON (1) Don't Care
More Information

Links

Standard ICs quick find
Microcontrollers sections