ProductsMicrocontrollersLPC900

All LPC900 products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All LPC900 Products

 P89LPC901 Microcontroller with 1KB 3V flash, 128-byte RAM, PWM
 P89LPC902 Microcontroller with 1KB 3V flash, 128-byte RAM
 P89LPC903 Microcontroller with 1KB 3V flash, 128-byte RAM, UART interface
 P89LPC906 Microcontroller with 1KB 3V flash, 128-byte RAM
 P89LPC907 Microcontroller with 1KB 3V flash, 128-byte RAM, UART interface
 P89LPC908 Microcontroller with 1KB 3V flash, 128-byte RAM, UART interface
 P89LPC9102 Microcontroller with 1KB 3V flash, 8-bit ADC, 2 PWMs
 P89LPC9103 Microcontroller with 1KB 3V flash, 8-bit ADC, UART interface
 P89LPC9107 Microcontroller with 1KB 3V flash, 8-bit ADC, 2 PWMs, UART interface
 P89LPC912 Microcontroller with 1KB 3V flash, 128-byte RAM, PWM, SPI interface
 P89LPC913 Microcontroller with 1KB 3V flash, and 128-byte RAM, SPI and UART interfaces
 P89LPC914 Microcontroller with 1KB 3V flash, 128-byte RAM, PWM, SPI and UART interfaces
 P89LPC915 Microcontroller with 2KB 3V flash, 8-bit A/D converter
 P89LPC916 Microcontroller with 2KB 3V flash, 8-bit A/D converter
 P89LPC917 Microcontroller with 2KB 3V flash, 8-bit A/D converter
 P89LPC920 Microcontroller with 2KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces
 P89LPC9201 Microcontroller with 2KB flash, 256-byte RAM, 8-bit A/D converter
 P89LPC921 Microcontroller with 4KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces
 P89LPC9211 Microcontroller with 4KB flash, 256-byte RAM, 8-bit A/D converter
 P89LPC922 Microcontroller with 8KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces
 P89LPC9221 Microcontroller with 8KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces, 8 high-drive pins
 P89LPC922A1 Microcontroller with 8KB flash, 256-byte RAM, 8-bit A/D converter
 P89LPC924 Microcontroller with 4KB 3V flash, 8-bit A/D converter
 P89LPC9241 Microcontroller with 4KB flash, 256-byte RAM, 8-bit A/D converter and DAC
 P89LPC925 Microcontroller with 8KB 3V flash, 8-bit A/D converter
 P89LPC9251 Microcontroller with 8KB flash, 256-byte RAM, 8-bit A/D converter and DAC
 P89LPC930 Microcontroller with 4KB 3V flash, 256-byte data RAM, I2C and SPI and UART interfaces
 P89LPC9301 Microcontroller with 4KB 3V flash, 256-byte data RAM, I2C and SPI and UART interfaces
 P89LPC931 Microcontroller with 8KB 3V flash, 256-byte data RAM, I2C and SPI and UART interfaces
 P89LPC931A1 Microcontroller with 8KB 3V flash, 256-byte data RAM, I2C and SPI and UART interfaces
 P89LPC932 See P89LPC932A1 replacement
 P89LPC932A1 Microcontroller with 8KB 3V flash, 512-byte data EEPROM
 P89LPC9321 Microcontroller with 8KB 3V flash, 512-byte data EEPROM, accelerated core
 P89LPC933 Microcontroller with 4KB 3V flash, 2 PWMs,
 P89LPC9331 Microcontroller with 4KB 3V flash, 256-byte RAM, accelerated core, 8-bit ADC and DAC
 P89LPC934 Microcontroller with 8KB 3V flash, 8-bit ADCs, 2 PWMs,
 P89LPC9341 Microcontroller with 8KB 3V flash, 256-byte RAM, accelerated core, 8-bit ADC and DAC
 P89LPC935 Microcontroller with 8KB 3V flash, 8-bit ADCs, 4 PWMs,
 P89LPC9351 Microcontroller with 8KB 3V flash, 256-byte RAM, 512-byte data EEPROM, accelerated core, 8-bit ADC and DAC
 P89LPC936 Microcontroller with 16KB 3V flash, 8-bit ADCs, 4 PWMs,
 P89LPC9361 Microcontroller with 16KB 3V flash, 256-byte RAM, 512-byte data EEPROM, accelerated core, 8-bit ADC and DAC
 P89LPC938 Microcontroller with 8KB 3V flash, 10-bit A/D converter, 4 PWMs, I2C and SPI and UART interfaces
 P89LPC9381 Microcontroller with 4KB 3V byte-erasable flash, 10-bit ADC
 P89LPC9401 Microcontroller with 8KB 3V byte-erasable flash, 32 segment x 4 LCD driver
 P89LPC9402 Microcontroller with 8KB 3V byte-erasable flash, 32 segment x 4 LCD driver
 P89LPC9408 Microcontroller with 8KB 3V byte-erasable flash, 32 segment x 4 LCD driver, 10-bit ADC
 P89LPC952 Microcontroller with 8KB 3V flash, 10-bit A/D converter
 P89LPC954 Microcontroller with 16KB 3V flash, 10-bit A/D converter
P89LPC954FAPLCC-44ProductionSOT187-2Pb-Free        
P89LPC954FBD44LQFP-44ProductionSOT389-1Pb-Free        
P89LPC954FBD48LQFP-48ProductionSOT313-2Pb-Free        
Family Functions Literature Support Docs Tools Consultants Price Buy Online More...
 P89LPC970 Microcontroller with 2KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC971 Microcontroller with 4KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC972 Microcontroller with 8KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC980 Microcontroller with 4KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC982 Microcontroller with 8KB flash, 512-byte RAM, I2C and SPI and UART interfaces
 P89LPC983 Microcontroller with 4KB flash, 256-byte RAM, I2C and SPI and UART interfaces, 4x10-bit ADCs
 P89LPC985 Microcontroller with 8KB flash, 512-byte RAM, I2C and SPI and UART interfaces, 8x10-bit ADCs
More Information

Links

Standard ICs quick find
Microcontrollers sections