ProductsMicrocontrollersLPC700

LPC700 MCUs

Products

Parametric Filter (9)

RAM≥128B (9) Don't Care
Code Memory≥1KB (9) ≥2KB (8) ≥4KB (6) ≥8KB (2) Don't Care
Code Mem TypeOTP (9) Don't Care
EEPROM (KB) None (9) Don't Care
GP Timers 2 (9) Don't Care
Special TimersWD (9) Don't Care
Motor PWM None (9) Don't Care
Quadrature No (9) Don't Care
Standard PWM 0 (7) 1 (2) Don't Care
UART Interface(s)1 (9) Don't Care
I2C Interface(s)1 (9) Don't Care
CAN Interface(s)0 (9) Don't Care
SPI Interface(s)0 (9) Don't Care
USB Interface(s)None (9) Don't Care
ADC Channel(s)≥2 (5) ≥4 (5) None (4) Don't Care
DAC Channel(s)≥1 (5) ≥2 (2) None (4) Don't Care
ADC/DAC Resolution8-Bits (5) Don't Care
I/O Pins10-20 (9) Don't Care
Program SecurityAvailable (9) Don't Care
Clocks/Instruction6 (9) Don't Care
Max Clock (MHz) 20 (9) Don't Care
Ext Interrupts≥1 (9) ≥2 (9) ≥3 (7) Don't Care
Ext Bus InterfaceNo (9) Don't Care
PackageDIL (6) TSSOP (6) SO (5) Don't Care
More Information

Links

Standard ICs quick find
Microcontrollers sections