ProductsMicrocontrollersLPC3000

LPC3000 MCUs

Products

Parametric Filter (11)

RAM≥8KB (1) ≥16KB (1) ≥32KB (1) ≥64KB (11) Don't Care
Code MemoryROMless (11) Don't Care
Code Mem TypeExternal (11) Don't Care
EEPROM (KB) None (11) Don't Care
GP Timers 2 (1) 4 (10) Don't Care
Special TimersWD (11) RTC (7) Don't Care
Motor PWM ≥3 (4) ≥6 (4) ≥9 (4) None (7) Don't Care
Quadrature No (11) Don't Care
Standard PWM 1 (6) 2 (1) 11 (4) Don't Care
UART Interface(s)1 (6) 7 (5) Don't Care
I2C Interface(s)1 (2) 2 (9) Don't Care
CAN Interface(s)0 (11) Don't Care
SPI Interface(s)1 (6) 2 (5) Don't Care
USB Interface(s)≥1 (11) 2 (4) Don't Care
LCD Interface Interface Bus (6) Graphics Controller (2) None (3) Don't Care
Ethernet Port(s)10/100Mbps (2) None (9) Don't Care
ADC Channel(s)≥2 (11) ≥4 (4) Don't Care
DAC Channel(s)None (11) Don't Care
ADC/DAC Resolution10-Bits (11) Don't Care
I/O Pins≥40 (11) Don't Care
Program SecurityAvailable (4) None (7) Don't Care
Max Clock (MHz) 180 (4) 208 (1) 266 (4) 270 (2) Don't Care
Ext Interrupts≥1 (11) ≥2 (11) ≥3 (11) ≥4 (11) ≥5 (11) ≥6 (11) ≥12 (11) ≥24 (6) Don't Care
Ext Bus InterfaceYes (11) Don't Care
PackageTFBGA (10) LFBGA (1) Don't Care
More Information

Links

Standard ICs quick find
Microcontrollers sections