![]() |
|||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||
LPC3180/01 device highlightIntroduction
The LPC3180/01 provides high performance with low power dissipation.
The LPC3180/01 provides a vector floating-point co-processor and integrated USB On-The-Go, as well as the ability to operate in ultra-low-power mode down to 0.9V.
With speeds of up to 208MHz, the LPC3180/01 is ideal for a wide range of high-precision applications such as point-of-sale (POS) equipment, medical and industrial devices, global positioning systems (GPS), and robotics.
The LPC3180/01 is based on the popular, high-performance ARM926EJ-S core.
The on-board MMU supports major operating systems, including Linux and WinCE.
The on-chip Java byte-code co-processor provides for basic security and authentication applications.
Flexible power management allows high peak performance, especially for floating-point calculations, and allows shutting down the core power domain while retaining Real-Time Clock and wake-up functionality.
The hardware floating-point co-processor speeds up typical calculations by a factor of 4 to 5 in scalar mode and much more in optimized vector mode.
![]() LPC3180/01 Block Diagram
Products
Literature
LPC3180
Click
More Information
Links
|
|||||||||||||||||||||||||||||||