ProductsMicrocontrollersLPC3000

LPC3180/01 device highlight

Introduction

Key Features:

  • ARM9 core
  • 90nm process technology
  • Ultra high speed: 208MHz
  • Ultra-low-power mode (down to 0.9V)
  • Exclusive vector floating-point co-processor
  • Integrated USB On-The-Go
  • Integrated Java byte-code co-processor
  • IO includes 7 UARTs, SPI, I2C
The LPC3180/01 provides high performance with low power dissipation. The LPC3180/01 provides a vector floating-point co-processor and integrated USB On-The-Go, as well as the ability to operate in ultra-low-power mode down to 0.9V. With speeds of up to 208 MHz, the LPC3180/01 is ideal for a wide range of high-precision applications such as point-of-sale (POS) equipment, medical and industrial devices, global positioning systems (GPS), and robotics.
The LPC3180/01 is based on the popular, high-performance ARM926EJ-S core. The on-board MMU supports major operating systems, including Linux and WinCE. The on-chip Java byte-code co-processor provides for basic security and authentication applications.
Flexible power management allows high peak performance, especially for floating-point calculations, and allows shutting down the core power domain while retaining Real-Time Clock and wake-up functionality. The hardware floating-point co-processor speeds up typical calculations by a factor of 4 to 5 in scalar mode and much more in optimized vector mode.
LPC3180/01 Block Diagram
Products

Literature

Low-power, ARM9-based microcontroller
266-MHz, 32-bit microcontroller with ARM9EJ-S™ core LPC3180/01
© August 2008; English; Ordering code: 9397 750 16606
NTRU Encryption Overview training
NXP & NTRU Cryptography for ARM MCUs
© Jun 6, 2008; English; Ordering code: Not Orderable
Microcontrollers selection guide March 2008
The choice for embedded technologies
© March 2008; English; Ordering code: 9397 750 16190
Low-power, ARM9-based microcontroller
208-MHz, 32-bit microcontroller with ARM9EJ-S™ core LPC3180
© October 2006; English; Ordering code: 9397 750 15694

LPC3180

 LPC3180See LPC3180/01 replacement
 LPC3180/01ROMless ARM9 microcontroller with SDRAM interface, USB On-The-Go
LPC3180FEL320/01LFBGA-320SamplingSOT824-1Pb-Free        
Device Family Functions Literature Models Support Docs Tools Consultants
More Information

Links

Standard ICs quick find
Standard ICs sections