ProductsMicrocontrollersLPC3000

LPC313x, LPC314x, and LPC315x series device highlight

Introduction
The Industry's Lowest Cost ARM9 with High Speed USB 2.0 OTG and Optional Decryption Engine and Powerful Analog Subsystem
Embedded designers can now take advantage of higher performance, lower cost, lower power consumption, and small footprint in applications requiring flexible USB connectivity plus optional features like an AES decryption engine, a Power Supply Unit (PSU), a stereo codec, and a Li-ion battery charger.

Key Features:

  • 32-bit ARM926EJ-S Core Running at Up to 270MHz
  • High Speed USB 2.0 OTG with On-Chip PHY
  • 128-Bit AES Decryption Engine (LPC3143/LPC3154)
  • Stereo Codec, PSU, RTC, and Battery Charger (LPC315x)
  • Up to 192KB of Internal SRAM
  • Dynamic Clock Gating and Scaling
  • NAND Flash Controller with 8-Bit ECC
  • MMC/SD/SDIO/CE-ATA Memory Card Interface
  • LCD Interface
  • Comprehensive Set of Serial Interfaces
As an innovation leader with its highly-integrated and cost-effective products, NXP Semiconductors realizes that increased performance and functionality, along with lower pricing, is a must in every design. Now, embedded designers can take advantage of higher performance, lower power consumption, and a smaller footprint in applications that require flexible USB connectivity — all at a significantly lower price point with NXP's LPC313x microcontrollers, the industry's lowest cost ARM9 microcontrollers with high-speed (480Mbps) USB 2.0 On-The-Go (OTG).
With an extensive and enhanced feature set, the LPC313x ARM9 microcontrollers are ideal for a wide range of applications, including consumer applications such as advanced remote controls, language translators, A/V home devices, mobile and PC accessories, industrial applications such as industrial controls, factory and building automation, POS systems, bar code readers, e-Metering, security systems, Smart Cards with USB flash and power management systems, medical application such as portable diagnostics and pump and flow metering devices, automotive applications such as engine diagnostics, fleet management and in-dash audio, communications application such as I/O communication and network controllers, and instrumentation and testing applications.
The LPC314x series adds several new features over the LPC313x series including an AES decryption engine and secure One-Time-Programmable (OTP) memory. Running at 270MHz, it also offers a 50 percent increase in speed over the LPC313x series.
The LPC315x series runs at 180MHz and adds a stereo audio CODEC with class AB headphone amplifier, a Power Supply Unit (PSU), a low-power real-time clock, and a Li-ion battery charger.
Products

Block Diagram

* AES decryption engine available on LPC3143 and LPC3154 only
** Audio and PSU block only available on LPC315x devices
*** Signals are not pinned-out on LPC315x devices
**** Secure OTP is not available on LPC313x devices

Comparison Table

Product SRAM High
Speed
USB
OTG
A/D
Converter
LCD
Interface
MMC/
SD/
SDIO/
CE-ATA
SPI I2C
Bus
I2S Decryption
Engine
Secure
OTP
Stereo
Codec,
PSU
CPU
Frequency
LPC3130 96KB 1 4 Ch x 10-Bit 1 1 1 2 2 No No No 180MHz
LPC3131 192KB 1 4 Ch x 10-Bit 1 1 1 2 2 No No No 180MHz
LPC3141 192KB 1 4 Ch x 10-Bit 1 1 1 2 2 No Yes No 270MHz
LPC3143 192KB 1 4 Ch x 10-Bit 1 1 1 2 2 Yes Yes No 270MHz
LPC3152 192KB 1 3 Ch x 10-Bit 1 1 1 1 1 No Yes Yes 180MHz
LPC3154 192KB 1 3 Ch x 10-Bit 1 1 1 1 1 Yes Yes Yes 180MHz

LPC313x Series MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC3130 Low-cost, low-power ARM 926 microcontroller with 96KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller
LPC3130FET180TFBGA-180ProductionSOT570-3Pb-FreeMSL=3
Device Family Functions Literature Models Support Docs Consultants
 LPC3131 Low-cost, low-power ARM 926 microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller

LPC314x Series MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC3141 Low-cost, low-power ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, and NAND flash controller
 LPC3143 Low-cost, low-power ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, and decryption enigne

LPC315x Series MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC3152 ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, and audio codec
 LPC3154 ARM926EJ microcontroller with 192KB SRAM, USB High-speed OTG, SD/MMC, NAND flash controller, audio codec, and decryption engine
Support
More Information

Literature

Industry's Lowest Cost ARM9 with High Speed USB 2.0 OTG
NXP ARM926EJ-S processor LPC313x
© September 2008; English; Ordering code: 9397 750 16629
业界成本最低的带高速USB 2.0 OTGARM9微控制器
基于ARM926EJ-S内核LPC313x微控制器
© 200910; 中文(简体); 订购代码: 不可订购
Lowest Cost ARM9 with HS USB 2.0 OTG & Decryption Engine
NXP ARM926EJ-S processors LPC3143 & LPC3141
© May 2009; English; Ordering code: 9397 750 16746
Lowest Cost ARM9 with HS USB 2.0 OTG, Security Engine, PSU & Stereo Codec
NXP ARM926EJ-S processors LPC3154 & LPC3152
© May 2009; English; Ordering code: 9397 750 16747

Links

Standard ICs quick find
Microcontrollers sections