![]() |
|||||
|
|||||
LPC2000 family overviewIntroduction
These small devices are designed for use in real-time embedded applications ranging from industrial control, automotive, and consumer to any embedded application that requires high performance and low power consumption in a cost-effective, 32-bit microcontroller.
Operating at 60MHz in a 0.18 micron process, these devices feature up to 256K on-chip flash program memory and up to four interconnected CAN interfaces.
The nearly zero-wait state flash enhances performance because it's enabling the MCU to run as fast as SRAM memory, unlike competing solutions where performance is limited due to multiple wait-state flash.
Features
More Information
Tools
The LPC2000 family offers user comprehensive support to enable fast, low-cost, and low risk development.
Efficient tools and development support environments are provided by a range of traditional 8-bit and 32-bit partners including ARM, Ashling, CMX, Hitex, IAR, Interniche, Keil, Nohau, PHYTEC, Signum, and ZLG.
Links
|
|||||