ProductsMicrocontrollersLPC2000

New LPC2000 products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

New LPC2000 Products

 LPC2109Microcontroller with 64KB ISP/IAP flash, 10-bit ADC, 1 CAN channel
 LPC2157Microcontroller with 512KB flash, 32 segment x 4 LCD driver
 LPC2158Microcontroller with USB 2.0 full-speed device, 512KB flash, 32 segment x 4 LCD driver
 LPC2361ARM7TDMI-S microcontroller with 64KB flash, ISP/IAP, 10/100 Ethernet, USB 2.0 device/host/OTG, CAN, 10-bit ADC/DAC
 LPC2362ARM7TDMI-S microcontroller with 128KB flash, ISP/IAP, 10/100 Ethernet, USB 2.0 device/host/OTG, CAN, 10-bit ADC/DAC
 LPC2364Microcontroller with 128KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, accelerator architecture
 LPC2365Microcontroller with 256KB flash, 10/100 ethernet, I2S, real-time emulation, accelerator architecture
 LPC2366Microcontroller with 256KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, accelerator architecture
 LPC2367Microcontroller with 512KB flash, 10/100 ethernet, SD/MMC, I2S, real-time emulation, accelerator architecture
 LPC2368Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, accelerator architecture
 LPC2377Microcontroller with 512KB flash, 10/100 ethernet, SD/MMC, I2S, real-time emulation, accelerator architecture
 LPC2378Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, accelerator architecture
 LPC2387ARM7TDMI-S microcontroller with 512KB flash, dual AHB, USB full-speed device/host/OTG, 10/100 Ethernet, ISP/IAP, CAN, 10-bit ADC/DAC
 LPC2388Microcontroller with 512KB flash, external memory interface, dual AHB, USB full-speed device/host/OTG, 10/100 ethernet, ISP/IAP, CAN, and 10-bit ADC/DAC
 LPC2420Flashless microcontroller with dual AHB accelerator architecture, USB 2.0 device/host/OTG, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2460Flashless microcontroller with dual AHB accelerator architecture, USB 2.0 device/host/OTG, 10/100 ethernet, CAN, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2470ROMless microcontroller with dual AHB accelerator architecture, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
 LPC2917/01ARM968E-S microcontroller with 512KB flash, 56KB SRAM, 2 CAN channels, 2 LIN masters
 LPC2919/01ARM968E-S microcontroller with 768KB flash, 56KB SRAM, 2 CAN channels, 2 LIN masters
 LPC2921ARM968E-S microcontroller with 128KB flash, CAN, USB device
 LPC2923ARM968E-S microcontroller with 256KB flash, CAN, USB device
 LPC2925ARM968E-S microcontroller with 512KB flash, CAN, USB device
LPC2925FBD100LQFP-100DevelopmentSOT407-1Pb-Free        
Device Family Functions Literature Support Docs Consultants
 LPC2927ARM968E-S microcontroller with 512KB flash, CAN, LIN, USB OTG device
 LPC2929ARM968E-S microcontroller with 768KB flash, CAN, LIN, USB OTG device
 LPC2930ARM968E-S flashless microcontroller CAN, LIN, USB OTG host
 LPC2939ARM968E-S microcontroller with 768KB flash, CAN, LIN, USB OTG host
More Information

Links

Standard ICs quick find
Standard ICs sections