|
LPC29xx series device highlight
Introduction
 |
|
Key Features:
- 125MHz, 32-bit ARM968E-S Core
- Up to 768KB of Flash Program Memory
- Up to 48KB of SRAM + 8KB ETM RAM
- Tightly Coupled Memories (32KB Instruction, 32KB Data)
- 16KB EEPROM
- USB Host/OTG/Device Full Speed
- Two CAN 2.0B and Two LIN 2.0 Master Controllers
- Two 3V and One 5V ADC
- Multiple I2C, Q-SPI, and UART Interfaces
- Motor Control PWM and Quadrature Encoder Interface
- External Memory Controller
|
At 125MHz, the NXP LPC29xx series is the fastest ARM968 microcontrollers available on the market, targeting industrial drives, HVAC systems, vending and cash machines, and motor control applications.
As well as offering customers unrivaled operating speeds, the LPC29xx series also offers features such as USB Host/On-The-Go/Device, 16KB EEPROM, UARTs with RS485 and LIN support, Quadrature Encoder Interface, and Motor Control PWMs.
The LPC29xx series of microcontrollers use the same peripherals as the popular LPC2000 ARM7 family from NXP, making it an easy upgrade option for customers looking for additional performance in a low-cost embedded system.
Additional features include dual CAN interfaces, standard serial buses, plus a sophisticated PWM and two 3.3V and one 5V analog-to-digital converters (ADCs) that make the LPC29xx series ideal for high-performance and communication-heavy applications.
The series is available with up to 768KB embedded flash memory, 56KB RAM, and 2x32KB Tightly Coupled Memories (TCM).
Products
Block Diagram
LPC29xx Block Diagram
Comparison Table
LPC29xx Series MCUs
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
|
|
|
|
|
|
|
|
|
 | LPC2930 |  | ARM968E-S flashless microcontroller CAN, LIN, USB OTG host  | | |
|
|
Literature
Leaflets
Presentations
More Literature
Support
Application Notes
- AN10809 LPC29xx Flash Features (with Software), V1 (Apr 13, 2009)
- AN10795 LPC29xx Power-Down Mode Explained (with Software), V2 (Feb 25, 2009)
- AN10722 RC5 Decoder Using the LPC2000, V1 (Jul 16, 2008)
- AN10711 USB Secondary ISP Bootloader with Source Files, V2 (Jul 15, 2008)
- AN10703 NXP USB host lite, V1 (Jul 14, 2008)
- AN10689 Full-duplex software UART for LPC2000, V1 (Jan 17, 2008)
- AN10674 NXP LPC2000 CAN driver with FullCAN mode (with software), V1 (Jan 10, 2008)
- AN10687 IEC 60601-1-8 audible alert generator using the LPC2000, V1 (Jan 8, 2008)
- AN10403 Connecting Ethernet Interface with LPC2000, V1 (Feb 7, 2007)
- AN10406 Accessing SD/MMC Card using SPI on LPC2000, V3 (Jan 3, 2007)
- AN10302 Using the Philips LPC2000 Flash Utility with the Keil MCB2100 and IAR LPC210x Kickstart Evaluation Boards, V4 (Oct 12, 2006)
- AN10414 Handling of Spurious Interrupts in the LPC2000, V1 (Jan 4, 2006)
- AN10413 μC/OS-II Time Management in LPC2000, V1 (Dec 15, 2005)
- AN10404 Initialization Code/Hints for the LPC2000 Family, V1 (Nov 1, 2005)
- AN10381 Nesting of Interrupts in the LPC2000, V1 (Jun 6, 2005)
- AN10369 UART/SPI/I2C Code Examples, V1 (Apr 6, 2005)
- AN10331 Philips LPC2xxx Family Phase Lock Loop, V1 (Nov 1, 2004)
- AN10256 Using IAP for LPC2000 Microcontrollers, V2 (Oct 25, 2004)
- AN10254 Handling Interrupts Using IRQ and IFQ for LPC2000 Microcontrollers (Dec 12, 2003)
- AN10187 Low-Cost A/D-Conversion with Philips LPC Microcontrollers (Oct 4, 2002)
- AN10187 利用飞利浦公司的LPC微控制器进行低成本的模/数转换 (Oct 4, 2002)
- AN468 Protecting Microcontroller Systems Against Power-Supply Imperfections (May 14, 2001)
Software
- USBHostLite for LPC293x, VBeta 0.01 (Jul 28, 2009)

- Sample Code Bundle for LPC292x and LPC293x Peripherals using Keil's MDK-ARM (May 21, 2009)
- Sample Code Bundle for LPC2917/01 and LPC2919/01Peripherals using IAR's EWARM (Mar 17, 2009)
- Sample Code Bundle for LPC2917/01 and LPC2919/01 Peripherals using Keil's MDK-ARM (Mar 17, 2009)
- Sample Code Bundle for LPC2917 and LPC2919 Peripherals using IAR's EWARM, V0.01 (Dec 10, 2007)
- Sample Code Bundle for LPC2917 and LPC2919 Peripherals using Keil's MDK-ARM, V0.01 (Nov 14, 2007)
- LPC2000 Baudrate Calculator (Aug 29, 2007)
Technical Notes
- TN07001 USB Design Guideline, V1.0 (May 9, 2007)
- TN07002 UUencode, V1.0 (May 9, 2007)
- TN06008 LPC2000 SPI Slave Code Example, V1.0 (Jun 16, 2006)
- TN06005 LPC2000 I2C Slave Code Example (April 21, 2006)
- TN06004 LPC2000 ADC Code Example (Mar 27, 2006)
- TN06002 LPC2000 EINT Dual Edge Interrupts Code Example (Feb 22, 2006)
- TN06001 LPC2xxx SPI Master Code Example (MACC-06001) (Jan 20, 2006)
- TN05007 LPC2xxx UART Transmitter Code Example (MACC-05007) (Sep 19, 2005)
Articles
More Support Documents
Consultants
More Support
More Information
Links
|
|
 | Microcontrollers sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|