ProductsMicrocontrollersLPC2000

LPC24xx series device highlight

Introduction

Key Features:

  • 72MHz, 32-bit ARM7TDMI-S with dual AHB buses
  • External interface for SDRAM, SRAM, and flash
  • 10/100 Ethernet MAC interface with DMA and MII/RMII interface
  • USB 2.0 full-speed OTG/Device/OHCI plus PHY and DMA
  • Available with LCD STN/TFT graphics controller
  • Wide range of peripherals, including CAN, I2S, ADC, PWM, and more
The LPC24xx series is built on a 2-AHB bus architecture. Like the LPC23xx series, the LPC24xx features Ethernet, USB FS, and CAN. The LPC24xx further adds a USB Host/OTG, an external bus, and higher I/O count, making this the most powerful series of ARM7-based MCUs in the marketplace. Our newest LPC247x microcontrollers further integrate an LCD controller supporting high resolution STN and TFT panels with up to 24-bit true color.
Products

LPC2468

The LPC2468 microcontroller has 512KB of on-chip high-speed flash memory. It is ideal for multi-purpose communication applications. It incorporates a 10/100 Ethernet Media Access Controller (MAC), a USB full speed device/host/OTG controller with 4KB of endpoint RAM, four UARTs, two CAN channels, and a collection of serial communications.

LPC2470 and LPC2478

The LPC247x microcontrollers add integrated LCD controllers. These microcontrollers support Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) graphic display panels up to 1024 x 768 pixels, from monochrome up to 24-bit true-color, and with hardware cursor support. This capability is ideal for point-of-sale, industrial, and medical/diagnostic applications. Further, the LCD controller supports Windows CE data formats.

Block Diagram


LPC2478 Block Diagram

Comparison Table

Product Flash SRAM External
Bus
10/100
Ethernet
USB
2.0
CAN LCD
Controller
SD/MMC Package(s)
LPC2468 512KB 98KB Full 32-Bit 1 1 2 N 1 LQFP-208
TFBGA-208
LPC2470 0KB 98KB Full 32-Bit 1 1 2 Y 1 LQFP-208
TFBGA-208
LPC2478 512KB 98KB Full 32-Bit 1 1 2 Y 1 LQFP-208
TFBGA-208

LPC24xx Series MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2420 Flashless microcontroller with dual AHB bus architecture, USB 2.0 device/host/OTG, SD/MMC, I2S, real-time emulation, external memory interface
LPC2420FBD208LQFP-208SamplingSOT459-1Pb-Free        
LPC2420FET208TFBGA-208SamplingSOT950-1Pb-Free        
Family Functions Literature Models Support Docs Tools Consultants Price Buy Online More...
 LPC2458 Microcontroller with 512kB flash, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, CAN, ISP/IAP, external memory interface
 LPC2460 Flashless microcontroller with dual AHB bus architecture, USB 2.0 device/host/OTG, 10/100 ethernet, CAN, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2468 Microcontroller with dual AHB bus architecture, 512KB flash, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2470 ROMless microcontroller with dual AHB bus architecture, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
 LPC2478 Microcontroller with dual AHB accelerator architecture, 512KB flash, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
Support

Software

PHY

The NXP LPC23xx series Ethernet MAC is compatible with the following PHYs:
Company PHY(s)
National DP83847, DP83846, DP83843
Broadcom BCM5221
ICS ICS1893
Intel LXT971A
LSI Logic L80223, L80225, L80227
Micrel KS8721
SMSC LAN83C185

Documents

More Information

Literature

An Insider's Guide to the Ecosystem for NXP's ARM-Based Microcontrollers
© October 2009; English; Ordering code: Not Orderable
Microcontrollers selection guide September 2009
The choice for embedded technologies
© September 2009; English; Ordering code: 9397 750 16803
Development Tools for ARM-based MCUs
Select from the Best in Support (Clickable)
© June 2009; English; Ordering code: 9397 750 16739
The industry's widest choice of USB-equipped ARM microcontrollers
NXP 32-bit ARM MCUs LPC & LH7 series with USB
© April 2009; English; Ordering code: 9397 750 16727
ARM7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller
72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC24xx
© August 2008; English; Ordering code: 9397 750 16574
带以太网接口、USB OTG接口、CAN接口和可选LCD控制器的ARM7微控制器
ARM7TDMI-S™内核的72-MHz32位微控制器LPC24xx系列产品
© 20081; 中文(简体); 订购代码: 不可订购
LPC23xx and LPC24xx Overview training video
Training Module: LPC2400 & LPC2300 Series Ethernet, USB, CAN & LCD
© July 2, 2008; English; Ordering code: Not Orderable
NTRU Encryption Overview training video
Training Module: NXP & NTRU Cryptography for ARM MCUs
© Jun 6, 2008; English; Ordering code: Not Orderable
LPC2300/LPC2400 TCP/IP Overview
TCP/IP and LPC2300/LPC2400 Family
© October 2007; English; Ordering code: Not Orderable

Links

Standard ICs quick find
Microcontrollers sections