|
LPC24xx series device highlight
Introduction
 |
|
Key Features:
- 72MHz, 32-bit ARM7TDMI-S with dual AHB buses
- External interface for SDRAM, SRAM, and flash
- 10/100 Ethernet MAC interface with DMA and MII/RMII interface
- USB 2.0 full-speed OTG/Device/OHCI plus PHY and DMA
- Available with LCD STN/TFT graphics controller
- Wide range of peripherals, including CAN, I2S, ADC, PWM, and more
|
The LPC24xx series is built on a 2-AHB bus architecture.
Like the LPC23xx series, the LPC24xx features Ethernet, USB FS, and CAN.
The LPC24xx further adds a USB Host/OTG, an external bus, and higher I/O count, making this the most powerful series of ARM7-based MCUs in the marketplace.
Our newest LPC247x microcontrollers further integrate an LCD controller supporting high resolution STN and TFT panels with up to 24-bit true color.
Products
LPC2468
The LPC2468 microcontroller has 512KB of on-chip high-speed flash memory.
It is ideal for multi-purpose communication applications.
It incorporates a 10/100 Ethernet Media Access Controller (MAC), a USB full speed device/host/OTG controller with 4KB of endpoint RAM, four UARTs, two CAN channels, and a collection of serial communications.
LPC2470 and LPC2478
The LPC247x microcontrollers add integrated LCD controllers.
These microcontrollers support Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) graphic display panels up to 1024 x 768 pixels, from monochrome up to 24-bit true-color, and with hardware cursor support.
This capability is ideal for point-of-sale, industrial, and medical/diagnostic applications.
Further, the LCD controller supports Windows CE data formats.
Block Diagram
LPC2478 Block Diagram
Comparison Table
| Product |
Flash |
SRAM |
External Bus |
10/100 Ethernet |
USB 2.0 |
CAN |
LCD Controller |
SD/MMC |
Package(s) |
| LPC2468 |
512KB |
98KB |
Full 32-Bit |
1 |
1 |
2 |
N |
1 |
LQFP-208 TFBGA-208 |
| LPC2470 |
0KB |
98KB |
Full 32-Bit |
1 |
1 |
2 |
Y |
1 |
LQFP-208 TFBGA-208 |
| LPC2478 |
512KB |
98KB |
Full 32-Bit |
1 |
1 |
2 |
Y |
1 |
LQFP-208 TFBGA-208 |
LPC24xx Series MCUs
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
Support
Software
- I2S - USB Audio Demo (Oct 19, 2007)
- LPC23xx and LPC24xx PLL Parameter Calculator (Jul 10, 2007)
- μC/OS-II Ports for NXP LPC23xx Microcontrollers (by Micrium)
- NicheLite Software for LPC23xx/LPC24xx with IAR EWB, V1.02 (Feb 13, 2008)
- NicheLite Software for LPC23xx/LPC24xx with Keil MDK, V1.02 (Jul 17, 2007)
- Sample Code Bundle for LPC23xx/LPC24xx Peripherals using Keil's μVision, V1.60 (Mar 10, 2009)
- USB Audio Device Example for LPC23xx/LPC24xx (by Keil) (Jun 19, 2007)
- USB Human Interface Device (HID) Example for LPC23xx/LPC24xx (by Keil) (Jun 19, 2007)
- USB Mass Storage Device Example for LPC23xx/LPC24xx (by Keil) (Jun 19, 2007)
- USBHostLite for LPC23xx/LPC24xx, VBeta 1.0 (Feb 11, 2008)
- Write/Erase Security Library V2.00 for LPC23xx, LPC24xx (Apr 19, 2007)
- AN10775 NicheLite for LPC Implementation Notes, V2 (Jul 13, 2009)

- AN10846 Getting started with NicheLite for LPC3250, V1 (Jul 1, 2009)

- NicheLite Software for LPC23xx/LPC24xx with IAR EWB, V1.02 (Feb 13, 2008)
- NicheLite Software for LPC23xx/LPC24xx with Keil MDK, V1.02 (Jul 17, 2007)
- NicheLite Software for LPC32x0 with Keil MDK using the LPC3250 Evaluation Board from PHYTEC, V1.0 (Jul 1, 2009)

- NicheLite Software for LH (Aug 15, 2008)
PHY
The NXP LPC23xx series Ethernet MAC is compatible with the following PHYs:
| Company |
PHY(s) |
| National |
DP83847, DP83846, DP83843 |
| Broadcom |
BCM5221 |
| ICS |
ICS1893 |
| Intel |
LXT971A |
| LSI Logic |
L80223, L80225, L80227 |
| Micrel |
KS8721 |
| SMSC |
LAN83C185 |
Documents
More Information
Literature
Links
|
|
 | Microcontrollers sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|