ProductsMicrocontrollersLPC2000

LPC24xx device highlight

Introduction

Key Features:

  • 72MHz, 32-bit ARM7TDMI-S with dual AHB buses
  • External interface for SDRAM, SRAM, and flash
  • 10/100 Ethernet MAC interface with DMA and MII/RMII interface
  • USB 2.0 full-speed OTG/Device/OHCI plus PHY and DMA
  • Available with LCD STN/TFT graphics controller
  • Wide range of peripherals, including CAN, I2S, ADC, PWM, and more
The LPC24xx series is built on a 2-AHB bus architecture. Like the LPC23xx series, the LPC24xx features Ethernet, USB FS, and CAN. The LPC24xx further adds a USB Host/OTG, an external bus, and higher I/O count, making this the most powerful series of ARM7-based MCUs in the marketplace. Our newest LPC247x microcontrollers further integrate an LCD controller supporting high resolution STN and TFT panels with up to 24-bit true color.
Products

LPC2468

The LPC2468 microcontroller has 512KB of on-chip high-speed flash memory. It is ideal for multi-purpose communication applications. It incorporates a 10/100 Ethernet Media Access Controller (MAC), a USB full speed device/host/OTG controller with 4KB of endpoint RAM, four UARTs, two CAN channels, and a collection of serial communications.

LPC2470 and LPC2478

The LPC247x microcontrollers add integrated LCD controllers. These microcontrollers support Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) graphic display panels up to 1024 x 768 pixels, from monochrome up to 24-bit true-color, and with hardware cursor support. This capability is ideal for point-of-sale, industrial, and medical/diagnostic applications. Further, the LCD controller supports Windows CE data formats.

Block Diagram


LPC2478 Block Diagram

Comparison Table

Product Flash SRAM External
Bus
10/100
Ethernet
USB
2.0
CAN LCD
Controller
SD/MMC Package(s)
LPC2468 512KB 98KB Full 32-Bit 1 1 2 N 1 LQFP-208
TFBGA-208
LPC2470 0KB 98KB Full 32-Bit 1 1 2 Y 1 LQFP-208
TFBGA-208
LPC2478 512KB 98KB Full 32-Bit 1 1 2 Y 1 LQFP-208
TFBGA-208

LPC24xx Series MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2468Microcontroller with dual AHB accelerator architecture, 512KB flash, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2470ROMless microcontroller with dual AHB accelerator architecture, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
 LPC2478Microcontroller with dual AHB accelerator architecture, 512KB flash, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
Support

Software

PHY

The NXP LPC24xx series Ethernet MAC is compatible with the following PHYs:
Company PHY
National
Micrel KS8721
SMSC LAN83C185
TDK 78Q2133
Broadcom BCM5220
Davicom DM9101
National's DP83848I 10/100 Ethernet PHY features:
  • Robust, single-port Physical Layer device
  • Optimized for real-time Ethernet performance
  • Higher reliability due to reduced power dissipation
  • Cable-length performance well above IEEE specifications
  • Low external component count for easy interface with twisted-pair media
  • Full support of JTAG (IEEE 1149.1) for simplified manufacturing
  • Support for MII and RMII for design flexibility

Documents

More Information

Literature

Microcontrollers selection guide March 2008
The choice for embedded technologies
© March 2008; English; Ordering code: 9397 750 16190
ARM7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller
72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC24xx
© January 2008; English; Ordering code: 9397 750 16185

Links

Standard ICs quick find
Standard ICs sections