ProductsMicrocontrollersLPC2000

LPC23xx series device highlight

Introduction

Key Features:

  • 32-Bit ARM7® Core Architecture
  • 72MHz operation (64 Dhrystone MIPs)
  • Up to 512kB on-chip Flash and 58kB SRAM
  • Ethernet 10/100 MAC with DMA
  • USB 2.0 full-speed device with PHY and DMA
  • CAN 2.0B with two channels
  • General-purpose DMA controller
  • I2S, three I2C, three SPI/SSP, and four UARTs
  • 4MHz internal RC (IRC) oscillator trimmed to 1% accuracy
The LPC23xx series operates at 72MHz with up to 512KB of zero-wait state on-chip flash. More significant is its ability to simultaneously run the application, USB FS, CAN, and Ethernet. This is mainly achieved by the industry's only 2 AHB bus architecture in an ARM7-based MCU.
Products

Block Diagram

Comparison Table

Product Flash Total SRAM External Bus CAN SD/MMC Package(s)
LPC2364 128kB 34kB N 2 N LQFP-100, TFBGA-100
LPC2366 256kB 58kB N 2 N LQFP-100
LPC2368 512kB 58kB N 2 Y LQFP-100, TFBGA-100
LPC2378 512kB 58kB MiniBus 2 Y LQFP-144

LPC23xx Series MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2361 ARM7TDMI-S microcontroller with 64KB flash, ISP/IAP, 10/100 Ethernet, USB 2.0 device/host/OTG, CAN, 10-bit ADC/DAC
 LPC2362 ARM7TDMI-S microcontroller with 128KB flash, ISP/IAP, 10/100 Ethernet, USB 2.0 device/host/OTG, CAN, 10-bit ADC/DAC
 LPC2364 Microcontroller with 128KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2365 Microcontroller with 256KB flash, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2366 Microcontroller with 256KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2367 Microcontroller with 512KB flash, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
 LPC2368 Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
 LPC2377 Microcontroller with 512KB flash, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
LPC2377FBD144LQFP-144ProductionSOT486-1                
Device Family Functions Literature Support Docs Tools Consultants Price Buy Online More...
 LPC2378 Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
 LPC2387 ARM7TDMI-S microcontroller with 512KB flash, dual AHB bus architecture, USB full-speed device/host/OTG, 10/100 Ethernet, ISP/IAP, CAN, 10-bit ADC/DAC
 LPC2388 Microcontroller with 512KB flash, external memory interface, dual AHB bus architecture, USB full-speed device/host/OTG, 10/100 ethernet, ISP/IAP, CAN, and 10-bit ADC/DAC

Samples

Literature

Leaflets

The industry's widest choice of USB-equipped ARM microcontrollers
NXP 32-bit ARM MCUs LPC & LH7 series with USB
© April 2009; English; Ordering code: 9397 750 16727
ARM7-based microcontrollers with Ethernet, USB, and CAN peripherals
72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC23xx
© August 2008; English; Ordering code: 9397 750 16573
带有以太网、USBCAN外设的ARM7微控制器
LPC23xx:基于ARM7TDMI-S™内核的72MHz、32位微控制器系列
© 200910; 中文(简体); 订购代码: 不可订购

Presentations

An Insider's Guide to the Ecosystem for NXP's ARM-Based Microcontrollers
© October 2009; English; Ordering code: Not Orderable
LPC23xx and LPC24xx Overview training video
Training Module: LPC2400 & LPC2300 Series Ethernet, USB, CAN & LCD
© July 2, 2008; English; Ordering code: Not Orderable
NTRU Encryption Overview training video
Training Module: NXP & NTRU Cryptography for ARM MCUs
© Jun 6, 2008; English; Ordering code: Not Orderable
LPC2300/LPC2400 TCP/IP Overview
TCP/IP and LPC2300/LPC2400 Family
© October 2007; English; Ordering code: Not Orderable

More Literature

Support

Application Notes

Software

Technical Notes

Articles

More Support Documents

Demonstration and Evaluation Boards

PHY

The NXP LPC23xx series Ethernet MAC is compatible with the following PHYs:
Company PHY(s)
National DP83847, DP83846, DP83843
Broadcom BCM5221
ICS ICS1893
Intel LXT971A
LSI Logic L80223, L80225, L80227
Micrel KS8721
SMSC LAN83C185

Consultants

More Support

More Information

Links

Standard ICs quick find
Microcontrollers sections