ProductsMicrocontrollersLPC2000

LPC2364, LPC2366, LPC2368, and LPC2378 device highlight

Introduction

Key Features:

  • 32-Bit ARM7® Core Architecture
  • 72MHz operation (64 Dhrystone MIPs)
  • Up to 512kB on-chip Flash and 58kB SRAM
  • Ethernet 10/100 MAC with DMA
  • USB 2.0 full-speed device with PHY and DMA
  • CAN 2.0B with two channels
  • General-purpose DMA controller
  • I2S, three I2C, three SPI/SSP, and four UARTs
  • 4MHz internal RC (IRC) oscillator trimmed to 1% accuracy
The LPC23xx series operates at 72MHz with up to 512KB of zero-wait state on-chip flash. More significant is its ability to simultaneously run the application, USB FS, CAN, and Ethernet. This is mainly achieved by the industry's only 2 AHB bus architecture in an ARM7-based MCU.
Products

Block Diagram

Comparison Table

Product Flash Total SRAM External Bus CAN SD/MMC Package(s)
LPC2364 128kB 34kB N 2 N LQFP-100, TFBGA-100
LPC2366 256kB 58kB N 2 N LQFP-100
LPC2368 512kB 58kB N 2 Y LQFP-100, TFBGA-100
LPC2378 512kB 58kB MiniBus 2 Y LQFP-144

LPC23xx Series MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2364Microcontroller with 128KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, accelerator architecture
 LPC2366Microcontroller with 256KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, accelerator architecture
 LPC2368Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, accelerator architecture
LPC2368FBD100LQFP-100ProductionSOT407-1Pb-Free        
LPC2368FET100TFBGA-100ProductionSOT926-1                
Device Family Functions Literature Models Support Docs Tools Consultants Price Buy Online More...
 LPC2378Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, accelerator architecture

Samples

Support

Demonstration and Evaluation Boards

Software

PHY

The NXP LPC23xx series Ethernet MAC is compatible with the following PHYs:
Company PHY
National
Micrel KS8721
SMSC LAN83C185
TDK 78Q2133
Broadcom BCM5220
Davicom DM9101
National's DP83848I 10/100 Ethernet PHY features:
  • Robust, single-port Physical Layer device
  • Optimized for real-time Ethernet performance
  • Higher reliability due to reduced power dissipation
  • Cable-length performance well above IEEE specifications
  • Low external component count for easy interface with twisted-pair media
  • Full support of JTAG (IEEE 1149.1) for simplified manufacturing
  • Support for MII and RMII for design flexibility

Documents

More Information

Literature

Microcontrollers selection guide August 2008
The choice for embedded technologies
© August 2008; English; Ordering code: 9397 750 16617
ARM7-based microcontrollers with Ethernet, USB, and CAN peripherals
72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC23xx
© August 2008; English; Ordering code: 9397 750 16573
LPC23xx and LPC24xx Overview training
LPC2400 & LPC2300 Series Ethernet, USB, CAN & LCD
© July 2, 2008; English; Ordering code: Not Orderable
NTRU Encryption Overview training
NXP & NTRU Cryptography for ARM MCUs
© Jun 6, 2008; English; Ordering code: Not Orderable

Links

Standard ICs quick find
Standard ICs sections