|
LPC2141, LPC2142, LPC2144, LPC2146, and LPC2148 device highlight
Introduction
 |
|
Key Features:
- 32-Bit ARM7® Core Architecture
- Full-Speed USB 2.0 Device
- Very Fast On-Chip Flash Up to 512KB
- Up to 40KB SRAM
- 45 Fast I/O Pins with Up to 15MHz Switching
- Vectored Interrupt Controller (VIC)
- Very Small 10mm x 10mm LQFP Packaging
- Ideal for Entertainment, Connectivity, and Display Applications
|
The LPC214x series is the only ARM7® microcontroller family with full USB 2.0 compliance and USB.org certification.
The full-speed USB 2.0 device supports 32 end points with 2KB of endpoint RAM, 8KB of RAM usable by the USB DMA (LPC2146 and LPC2148 only), and all data transfer modes (Control, Interrupt, Bulk and Isochronous).
These MCUs allow designers to add USB functionality to almost any end application — starting at only $3.60* for the LPC2141.
In addition to the USB 2.0 full-speed device, these low-power MCUs have from 32KB to 512KB of zero wait-state on-chip flash, 8KB to 40KB SRAM, 10-bit ADCs, 10-bit DAC, and a low-power Real Time Clock.
These small 10mm x 10mm LQFP64 packaged controllers are loaded with serial communications interfaces including multiple UARTs, I2C, and SPI, as well as 45 fast general purpose I/O lines.
* MSRP US dollars based on 10Kpcs.
Products
Block Diagram
Comparison Table
| Product |
Flash |
RAM |
ADC |
DAC |
Packages |
| LPC2141 |
32KB |
8KB |
1 (6 Channels) |
- |
LQFP64 |
| LPC2142 |
64KB |
16KB |
1 (6 Channels) |
1 |
LQFP64 |
| LPC2144 |
128KB |
16KB |
2 (14 Channels) |
1 |
LQFP64 |
| LPC2146 |
256KB |
32KB + 8KB1 |
2 (14 Channels) |
1 |
LQFP64 |
| LPC2148 |
512KB |
32KB + 8KB1 |
2 (14 Channels) |
1 |
LQFP64 |
1 Shared with USB DMA; See Datasheet for Details
LPC2141, LPC2142, LPC2144, LPC2146, and LPC2148 ARM7 Core MCUs
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
 | LPC2141 |  | Microcontroller with USB 2.0 full-speed device, 32KB ISP/IAP flash, 10-bit ADC |
| |
 | LPC2142 |  | Microcontroller with USB 2.0 full-speed device, 64KB ISP/IAP flash, 10-bit ADC, DAC |
| |
 | LPC2144 |  | Microcontroller with USB 2.0 full-speed device, 128KB ISP/IAP flash, 2x10-bit ADC, DAC |
| |
 | LPC2146 |  | Microcontroller with USB 2.0 full-speed device, 256KB ISP/IAP flash, 2x10-bit ADC, DAC |
| |
 | LPC2148 |  | Microcontroller with USB 2.0 full-speed device, 512KB ISP/IAP flash, 2x10-bit ADC, DAC |
| |
Support
More Information
Literature
Links
|
|
 | Standard ICs sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|