![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
LPC2101, LPC2102, and LPC2103 device highlightIntroduction
The LPC2101, LPC2102, and LPC2103 comprise a series of 70MHz, 32-bit ARM7TDMI-S™ microcontrollers with 8 to 32KB of zero wait-state on-chip flash.
The lowest-priced part, the LPC2101, starts at only USD $1.47 for 10 Kpcs, making it an attractive alternative to lower performing 8- or 16-bit MCUs.
Blending high performance (63 Dhrystone MIPs) with low power consumption in a tiny 7mm x 7mm LQFP48 package makes the part ideal for almost any application.
These cost-effective processors are stuffed with a variety of peripherals, including 10-bit ADCs, 4 timers, and multiple I2C, SPI, and UART interfaces.
The series also features several new power-saving modes and fast general-purpose I/O, allowing more flexibility for designers.
The code and peripherals are fully-compatible with all of the other members of the
NXP LPC2000 family, which has nearly 30 members and continues to grow.
Products
Block Diagram
Comparison Table
LPC2101, LPC2102, and LPC2103 ARM7 Core MCUs
Click
Support
More Information
Literature
Links
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||