ProductsMicrocontrollersLPC2000

LPC2101, LPC2102, and LPC2103 device highlight

Introduction

Key Features:

  • 32-Bit ARM7® Core Architecture
  • Incredibly Low Pricing Starting at $1.47
  • Fast 70MHz Performance at 63 Dhrystone MIPs
  • Tiny 7mm x 7mm LQFP Packaging
  • Ideal Upgrade for Any Application Using Lower Performance 8- or 16-Bit MCUs
  • Stuffed with Low-Power Features and Advanced Peripherals
The LPC2101, LPC2102, and LPC2103 comprise a series of 70MHz, 32-bit ARM7TDMI-S™ microcontrollers with 8 to 32KB of zero wait-state on-chip flash. The lowest-priced part, the LPC2101, starts at only USD $1.47 for 10 Kpcs, making it an attractive alternative to lower performing 8- or 16-bit MCUs. Blending high performance (63 Dhrystone MIPs) with low power consumption in a tiny 7mm x 7mm LQFP48 package makes the part ideal for almost any application.
These cost-effective processors are stuffed with a variety of peripherals, including 10-bit ADCs, 4 timers, and multiple I2C, SPI, and UART interfaces. The series also features several new power-saving modes and fast general-purpose I/O, allowing more flexibility for designers. The code and peripherals are fully-compatible with all of the other members of the NXP LPC2000 family, which has nearly 30 members and continues to grow.
Products

Block Diagram

Comparison Table

Product Flash RAM ADC Serial Interfaces Packages
LPC2101 8KB 2KB 8ch / 10-bits (2) I2C, (2) UARTs,
(1) SPI, (1) SPI/SSP
PLCC44, LPFP48
LPC2102 16KB 4KB 8ch / 10-bits (2) I2C, (2) UARTs,
(1) SPI, (1) SPI/SSP
PLCC44, LPFP48
LPC2103 32KB 8KB 8ch / 10-bits (2) I2C, (2) UARTs,
(1) SPI, (1) SPI/SSP
PLCC44, LPFP48

LPC2101, LPC2102, and LPC2103 ARM7 Core MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2101 Microcontroller with 8KB flash, Fast IO
 LPC2102 Microcontroller with 16KB flash, Fast IO
 LPC2103 Microcontroller with 32KB flash, Fast IO
Support
More Information

Literature

An Insider's Guide to the Ecosystem for NXP's ARM-Based Microcontrollers
© October 2009; English; Ordering code: Not Orderable
Microcontrollers selection guide September 2009
The choice for embedded technologies
© September 2009; English; Ordering code: 9397 750 16803
Development Tools for ARM-based MCUs
Select from the Best in Support (Clickable)
© June 2009; English; Ordering code: 9397 750 16739
The industry's widest choice of USB-equipped ARM microcontrollers
NXP 32-bit ARM MCUs LPC & LH7 series with USB
© April 2009; English; Ordering code: 9397 750 16727
NTRU Encryption Overview training video
Training Module: NXP & NTRU Cryptography for ARM MCUs
© Jun 6, 2008; English; Ordering code: Not Orderable
Small, ultra-low-cost ARM7-based microcontrollers
70-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC210x
© January 2007; English; Ordering code: 9397 750 15814
超低成本的小型ARM7微控制器
基于ARM7TDMI-S™内核的70 MHz32LPC210x系列微控制器
© 200910; 中文(简体); 订购代码: 不可订购

Links

Standard ICs quick find
Microcontrollers sections