ProductsMicrocontrollersLPC2000

All LPC2000 products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All LPC2000 Products

 LPC2101Microcontroller with 8KB flash, Fast IO
 LPC2102Microcontroller with 16KB flash, Fast IO
 LPC2103Microcontroller with 32KB flash, Fast IO
 LPC2104Microcontroller with 128KB ISP/IAP flash, 16KB RAM
 LPC2105Microcontroller with 128KB ISP/IAP flash, 32KB RAM
 LPC2106Microcontroller with 128KB ISP/IAP flash, 64KB RAM
 LPC2109Microcontroller with 64KB ISP/IAP flash, 10-bit ADC, 1 CAN channel
 LPC2114Microcontroller with 128KB ISP/IAP flash, 10-bit ADC
 LPC2119Microcontroller with 128KB ISP/IAP flash, 10-bit ADC, 2 CAN channels
 LPC2124Microcontroller with 256KB ISP/IAP flash, 10-bit ADC
 LPC2129Microcontroller with 256KB ISP/IAP flash, 10-bit ADC, 2 CAN channels
 LPC2131Microcontroller with 32KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2132Microcontroller with 64KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2134Microcontroller with 128KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2136Microcontroller with 256KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2138Microcontroller with 512KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2141Microcontroller with USB 2.0 full-speed device, 32KB ISP/IAP flash, 10-bit ADC
 LPC2142Microcontroller with USB 2.0 full-speed device, 64KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2144Microcontroller with USB 2.0 full-speed device, 128KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2146Microcontroller with USB 2.0 full-speed device, 256KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2148Microcontroller with USB 2.0 full-speed device, 512KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2157Microcontroller with 512KB flash, 32 segment x 4 LCD driver
 LPC2158Microcontroller with USB 2.0 full-speed device, 512KB flash, 32 segment x 4 LCD driver
LPC2158FBDLQFP-100SamplingSOT407-1                
Family Functions Literature Support Docs Tools Consultants
 LPC2194Microcontroller with 256KB ISP/IAP flash, 10-bit ADC, 2 CAN channels
 LPC2210Microcontroller with 10-bit ADC, external memory interface
 LPC2212Microcontroller with 128KB ISP/IAP flash, 10-bit ADC, external memory interface
 LPC2214Microcontroller with 256KB ISP/IAP flash, 10-bit ADC, external memory interface
 LPC2220Microcontroller with 10-bit ADC, external memory interface
 LPC2290Microcontroller with 2 CAN channels, 10-bit ADC, external memory interface
 LPC2292Microcontroller with 256KB ISP/IAP flash, 2 CAN channels, 10-bit ADC, external memory interface
 LPC2294Microcontroller with 256KB ISP/IAP flash, 4 CAN channels, 10-bit ADC, external memory interface
 LPC2364Microcontroller with 128KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, accelerator architecture
 LPC2365Microcontroller with 256KB flash, 10/100 ethernet, I2S, real-time emulation, accelerator architecture
 LPC2366Microcontroller with 256KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, accelerator architecture
 LPC2367Microcontroller with 512KB flash, 10/100 ethernet, SD/MMC, I2S, real-time emulation, accelerator architecture
 LPC2368Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, accelerator architecture
 LPC2377Microcontroller with 512KB flash, 10/100 ethernet, SD/MMC, I2S, real-time emulation, accelerator architecture
 LPC2378Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, accelerator architecture
 LPC2387Microcontroller with 512KB flash, dual AHB, USB full-speed device, 10/100 ethernet, ISP/IAP, CAN, and 10-bit ADC/DAC
 LPC2388Microcontroller with 512KB flash, external memory interface, dual AHB, USB full-speed device/host/OTG, 10/100 ethernet, ISP/IAP, CAN, and 10-bit ADC/DAC
 LPC2420Flashless microcontroller with dual AHB accelerator architecture, USB 2.0 device/host/OTG, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2458Microcontroller with 512kB flash, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, CAN, ISP/IAP, external memory interface
 LPC2460Flashless microcontroller with dual AHB accelerator architecture, USB 2.0 device/host/OTG, 10/100 ethernet, CAN, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2468Microcontroller with dual AHB accelerator architecture, 512KB flash, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2470ROMless microcontroller with dual AHB accelerator architecture, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
 LPC2478Microcontroller with dual AHB accelerator architecture, 512KB flash, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
 LPC2880ROMless microcontroller with external memory interface, USB 2.0 High-Speed device, MMC/SD interface, I2C, I2S, 5x10-bit ADC, and LCD interface bus
 LPC2888Microcontroller with 1MB flash, external memory interface, USB 2.0 High-Speed device, MMC/SD interface, I2C, I2S, 5x10-bit ADC, and LCD interface bus
 LPC2915ARM9 microcontroller with 512KB flash, 32KB SRAM, 2 CAN channels
 LPC2917ARM9 microcontroller with 512KB flash, 48KB SRAM, 2 CAN channels, 2 LIN masters
 LPC2919ARM9 microcontroller with 768KB flash, 48KB SRAM, 2 CAN channels, 2 LIN masters
More Information

Links

Standard ICs quick find
Standard ICs sections