ProductsMicrocontrollersLPC2000

All LPC2000 products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All LPC2000 Products

 LPC2101 Microcontroller with 8KB flash, Fast IO
 LPC2102 Microcontroller with 16KB flash, Fast IO
 LPC2103 Microcontroller with 32KB flash, Fast IO
 LPC2104 Microcontroller with 128KB ISP/IAP flash, 16KB RAM
 LPC2105 Microcontroller with 128KB ISP/IAP flash, 32KB RAM
 LPC2106 Microcontroller with 128KB ISP/IAP flash, 64KB RAM
 LPC2109 Microcontroller with 64KB ISP/IAP flash, 10-bit ADC, 1 CAN channel
 LPC2114 Microcontroller with 128KB ISP/IAP flash, 10-bit ADC
 LPC2119 Microcontroller with 128KB ISP/IAP flash, 10-bit ADC, 2 CAN channels
 LPC2124 Microcontroller with 256KB ISP/IAP flash, 10-bit ADC
 LPC2129 Microcontroller with 256KB ISP/IAP flash, 10-bit ADC, 2 CAN channels
 LPC2131 Microcontroller with 32KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2132 Microcontroller with 64KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2134 Microcontroller with 128KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2136 Microcontroller with 256KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2138 Microcontroller with 512KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2141 Microcontroller with USB 2.0 full-speed device, 32KB ISP/IAP flash, 10-bit ADC
 LPC2142 Microcontroller with USB 2.0 full-speed device, 64KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2144 Microcontroller with USB 2.0 full-speed device, 128KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2146 Microcontroller with USB 2.0 full-speed device, 256KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2148 Microcontroller with USB 2.0 full-speed device, 512KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2157 Microcontroller with 512KB flash, 32 segment x 4 LCD driver
 LPC2158 Microcontroller with USB 2.0 full-speed device, 512KB flash, 32 segment x 4 LCD driver
 LPC2194 Microcontroller with 256KB ISP/IAP flash, 10-bit ADC, 4 CAN channels
 LPC2210 Microcontroller with 10-bit ADC, external memory interface
 LPC2212 Microcontroller with 128KB ISP/IAP flash, 10-bit ADC, external memory interface
 LPC2214 Microcontroller with 256KB ISP/IAP flash, 10-bit ADC, external memory interface
 LPC2220 Microcontroller with 10-bit ADC, external memory interface
 LPC2290 Microcontroller with 2 CAN channels, 10-bit ADC, external memory interface
 LPC2292 Microcontroller with 256KB ISP/IAP flash, 2 CAN channels, 10-bit ADC, external memory interface
 LPC2294 Microcontroller with 256KB ISP/IAP flash, 4 CAN channels, 10-bit ADC, external memory interface
 LPC2361 ARM7TDMI-S microcontroller with 64KB flash, ISP/IAP, 10/100 Ethernet, USB 2.0 device/host/OTG, CAN, 10-bit ADC/DAC
 LPC2362 ARM7TDMI-S microcontroller with 128KB flash, ISP/IAP, 10/100 Ethernet, USB 2.0 device/host/OTG, CAN, 10-bit ADC/DAC
 LPC2364 Microcontroller with 128KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2365 Microcontroller with 256KB flash, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2366 Microcontroller with 256KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2367 Microcontroller with 512KB flash, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
 LPC2368 Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
 LPC2377 Microcontroller with 512KB flash, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
 LPC2378 Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
 LPC2387 ARM7TDMI-S microcontroller with 512KB flash, dual AHB bus architecture, USB full-speed device/host/OTG, 10/100 Ethernet, ISP/IAP, CAN, 10-bit ADC/DAC
 LPC2388 Microcontroller with 512KB flash, external memory interface, dual AHB bus architecture, USB full-speed device/host/OTG, 10/100 ethernet, ISP/IAP, CAN, and 10-bit ADC/DAC
 LPC2420 Flashless microcontroller with dual AHB bus architecture, USB 2.0 device/host/OTG, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2458 Microcontroller with 512kB flash, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, CAN, ISP/IAP, external memory interface
 LPC2460 Flashless microcontroller with dual AHB bus architecture, USB 2.0 device/host/OTG, 10/100 ethernet, CAN, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2468 Microcontroller with dual AHB bus architecture, 512KB flash, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2470 ROMless microcontroller with dual AHB bus architecture, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
 LPC2478 Microcontroller with dual AHB accelerator architecture, 512KB flash, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
 LPC2880 ROMless microcontroller with external memory interface, USB 2.0 High-Speed device, MMC/SD interface, I2C, I2S, 5x10-bit ADC, and LCD interface bus
 LPC2888 Microcontroller with 1MB flash, external memory interface, USB 2.0 High-Speed device, MMC/SD interface, I2C, I2S, 5x10-bit ADC, and LCD interface bus
 LPC2917 See LPC2917/01 replacement
 LPC2917/01 ARM968E-S microcontroller with 512KB flash, 56KB SRAM, 2 CAN channels, 2 LIN masters
 LPC2919 See LPC2919/01 replacement
 LPC2919/01 ARM968E-S microcontroller with 768KB flash, 56KB SRAM, 2 CAN channels, 2 LIN masters
 LPC2921 ARM968E-S microcontroller with 128KB flash, CAN, USB device
 LPC2923 ARM968E-S microcontroller with 256KB flash, CAN, USB device
 LPC2925 ARM968E-S microcontroller with 512KB flash, CAN, USB device
 LPC2927 ARM968E-S microcontroller with 512KB flash, CAN, LIN, USB OTG device
 LPC2929 ARM968E-S microcontroller with 768KB flash, CAN, LIN, USB OTG device
 LPC2930 ARM968E-S flashless microcontroller CAN, LIN, USB OTG host
 LPC2939 ARM968E-S microcontroller with 768KB flash, CAN, LIN, USB OTG host
More Information

Links

Standard ICs quick find
Microcontrollers sections