|
LPC2000
Introduction
 |
|
Key Features:
- Based on 1.8V ARM7TDMI-S™ core (LPC29xx based on ARM968E-S™ core)
- Speeds up to 80MHz
- CAN, LIN, I2C, UART, and SPI serial interface options
- USB, I2S, and SD/MMC interface options
- Available high-performance dual AHB versions
- Available with integrated LCD controllers
- 10-bit ADC and DAC options
- Low power consumption
- Tiny 7mm x 7mm LQFP package options
|
Products
All and New
- All LPC2000 Products
- New LPC2000 Products
Functions
Device Highlights
More Information
Family Information
Literature
 | ARM968-based microcontrollers with USB, CAN, LIN, 5V ADC and Motor Control 125 MHz, 32-bit Microcontrollers with ARM968™ core, LPC2900 series © September 2008; English; Ordering code: 9397 750 16628 |
 | 带有USB、CAN、LIN、5V ADC和马达控制的ARM968微控制器  基于ARM968™内核的125 MHz、32位LPC2900系列微控制器 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | ARM7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller 72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC24xx © August 2008; English; Ordering code: 9397 750 16574 |
 | 带以太网接口、USB OTG接口、CAN接口和可选LCD控制器的ARM7微控制器 带ARM7TDMI-S™内核的72-MHz、32位微控制器LPC24xx系列产品 © 2008年1月; 中文(简体); 订购代码: 不可订购 |
 | ARM7-based microcontrollers with Ethernet, USB, and CAN peripherals 72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC23xx © August 2008; English; Ordering code: 9397 750 16573 |
 | 带有以太网、USB和CAN外设的ARM7微控制器 LPC23xx:基于ARM7TDMI-S™内核的72MHz、32位微控制器系列 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | High performance ARM968-based microcontroller with CAN and LIN NXP 80-MHz, 32-bit ARM968 microcontroller LPC291x with CAN and LIN © November 2007; English; Ordering code: 9397 750 16139 |
 | ARM7-based MCUs with 128-KB Flash and 10-bit ADC NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC211x © March 2007; English; Ordering code: 9397 750 15954 |
 | ARM7-based MCUs with up to 256-KB Flash and 4x CAN NXP 60-MHz, 32-bit ARM7TDMI-S™ processors with up to 4x CAN LPC229x © March 2007; English; Ordering code: 9397 750 15953 |
 | 基于ARM7的微控制器,集成最高256KB闪存和四个CAN接口 基于60-MHz、32位ARM7TDMI-S™处理器、集成最高四个CAN接口的恩智浦LPC229x系列微控制器 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | ARM7-based MCUs with up to 256-KB Flash and external memory interface NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC221x © March 2007; English; Ordering code: 9397 750 15918 |
 | ARM7-based MCU with 256-KB Flash, 10-bit ADC, and 4x CAN NXP 60-MHz, 32-bit ARM7TDMI-S™ processor with 4x CAN LPC2194 © March 2007; English; Ordering code: 9397 750 15917 |
 | ARM7-based MCUs with 256-KB Flash, 10-bit ADC, and optional CAN NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC212x © March 2007; English; Ordering code: 9397 750 15916 |
 | ARM7-based MCUs for memory-intensive applications NXP Flashless 32-bit ARM7TDMI-S™ processors LPC22x0 © March 2007; English; Ordering code: 9397 750 15915 |
 | 适用于内存密集型应用的ARM7微控制器 恩智浦无闪存32位ARM7TDMI-S™处理器LPC22x0 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | ARM7-based MCU with CAN, 10-bit ADC, and 64-KB Flash 60-MHz, 32-bit microcontroller with ARM7TDMI-S core LPC2109 © March 2007; English; Ordering code: 9397 750 15913 |
 | ARM7-based microcontrollers with full-speed USB 2.0 60-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC214x © January 2007; English; Ordering code: 9397 750 15816 |
 | ARM7-based microcontrollers with two 10-bit ADCs and 10-bit DAC 60-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC213x © January 2007; English; Ordering code: 9397 750 15815 |
 | 带两个10位ADC和一个10位DAC的ARM7微控制器 基于ARM7TDMI-S™内核的60 MHz、32位微控制器LPC213x系列 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | Small, ultra-low-cost ARM7-based microcontrollers 70-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC210x © January 2007; English; Ordering code: 9397 750 15814 |
 | 超低成本的小型ARM7微控制器 基于ARM7TDMI-S™内核的70 MHz、32位LPC210x系列微控制器 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | ARM7-based microcontrollers with Hi-Speed USB 2.0 and 1 MB Flash 60-MHz, 32-bit microcontrollers with ARM7TDMI-S™ cores LPC288x © September 2006; English; Ordering code: 9397 750 15574 |
Support
ARM7 and ARM7TDMI-S are trademarks of ARM Limited.
|
|
 | Microcontrollers sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|