ProductsMicrocontrollersLPC2000

LPC2000

Introduction
 

Key Features:

  • Based on 1.8V ARM7TDMI-S™ core (LPC29xx based on ARM968E-S™ core)
  • Speeds up to 80MHz
  • CAN, LIN, I2C, UART, and SPI serial interface options
  • USB, I2S, and SD/MMC interface options
  • Available high-performance dual AHB versions
  • Available with integrated LCD controllers
  • 10-bit ADC and DAC options
  • Low power consumption
  • Tiny 7mm x 7mm LQFP package options
Products

All and New

  • All LPC2000 Products
  • New LPC2000 Products

Functions

  • MCUs with Parametric Filter

Device Highlights

More Information

Family Information

Literature

ARM7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller
72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC24xx
© August 2008; English; Ordering code: 9397 750 16574
ARM7-based microcontrollers with Ethernet, USB, and CAN peripherals
72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC23xx
© August 2008; English; Ordering code: 9397 750 16573
High performance ARM968-based microcontroller with CAN and LIN
NXP 80-MHz, 32-bit ARM968 microcontroller LPC291x with CAN and LIN
© November 2007; English; Ordering code: 9397 750 16139
ARM7-based MCUs with 128-KB Flash and 10-bit ADC
NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC211x
© March 2007; English; Ordering code: 9397 750 15954
ARM7-based MCUs with up to 256-KB Flash and 4x CAN
NXP 60-MHz, 32-bit ARM7TDMI-S™ processors with up to 4x CAN LPC229x
© March 2007; English; Ordering code: 9397 750 15953
ARM7-based MCUs with up to 256-KB Flash and external memory interface
NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC221x
© March 2007; English; Ordering code: 9397 750 15918
ARM7-based MCU with 256-KB Flash, 10-bit ADC, and 4x CAN
NXP 60-MHz, 32-bit ARM7TDMI-S™ processor with 4x CAN LPC2194
© March 2007; English; Ordering code: 9397 750 15917
ARM7-based MCUs with 256-KB Flash, 10-bit ADC, and optional CAN
NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC212x
© March 2007; English; Ordering code: 9397 750 15916
ARM7-based MCUs for memory-intensive applications
NXP Flashless 32-bit ARM7TDMI-S™ processors LPC22x0
© March 2007; English; Ordering code: 9397 750 15915
ARM7-based MCU with CAN, 10-bit ADC, and 64-KB Flash
60-MHz, 32-bit microcontroller with ARM7TDMI-S core LPC2109
© March 2007; English; Ordering code: 9397 750 15913
ARM7-based microcontrollers with full-speed USB 2.0
60-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC214x
© January 2007; English; Ordering code: 9397 750 15816
ARM7-based microcontrollers with two 10-bit ADCs and 10-bit DAC
60-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC213x
© January 2007; English; Ordering code: 9397 750 15815
Small, ultra-low-cost ARM7-based microcontrollers
70-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC210x
© January 2007; English; Ordering code: 9397 750 15814
ARM7-based microcontrollers with Hi-Speed USB 2.0 and 1 MB Flash
60-MHz, 32-bit microcontrollers with ARM7TDMI-S™ cores LPC288x
© September 2006; English; Ordering code: 9397 750 15574

Support

ARM7 and ARM7TDMI-S are trademarks of ARM Limited.
Standard ICs quick find
Standard ICs sections