|
LPC17xx series device highlight
Introduction
 |
|
Key Features:
- 100MHz Operation
- Nested Vectored Interrupt Controller for Fast Deterministic Interrupts
- Wakeup Interrupt Controller Allows Automatic Wake from Any Priority Interrupt
- Memory Protection Unit
- Four Reduced Power Modes: Sleep, Deep-Sleep, Power-Down, and Deep Power-Down
|
The LPC17xx series of low-power, cost-effective Cortex-M3 microcontrollers feature advanced peripherals such as Ethernet, USB 2.0 Host/OTG/Device, and CAN 2.0B.
Operating at speeds up to 100MHz, they have up to 512KB of flash memory, up to 64KB of SRAM, 12-bit A/D and 10-bit D/A converters as well as an internal RC oscillator.
Products
Block Diagram
LPC17xx Block Diagram
Comparison Table
| Product |
Flash |
SRAM |
Ethernet |
USB |
CAN |
I2S |
DAC |
Package(s) |
| LPC1751 |
32KB |
8KB |
N |
Device |
1 |
N |
N |
LQFP80 |
| LPC1752 |
64KB |
16KB |
N |
Device |
1 |
N |
N |
LQFP80 |
| LPC1754 |
128KB |
32KB |
N |
Device/Host/OTG |
1 |
N |
Y |
LQFP80 |
| LPC1756 |
256KB |
32KB |
N |
Device/Host/OTG |
2 |
Y |
Y |
LQFP80 |
| LPC1758 |
512KB |
64KB |
Y |
Device/Host/OTG |
2 |
Y |
Y |
LQFP80 |
| LPC1764 |
128KB |
32KB |
Y |
Device |
2 |
N |
N |
LQFP100 |
| LPC1765 |
256KB |
64KB |
N |
Device/Host/OTG |
2 |
Y |
Y |
LQFP100 |
| LPC1766 |
256KB |
64KB |
Y |
Device/Host/OTG |
2 |
Y |
Y |
LQFP100 |
| LPC1767 |
512KB |
64KB |
Y |
- |
- |
Y |
Y |
LQFP100 |
| LPC1768 |
512KB |
64KB |
Y |
Device/Host/OTG |
2 |
Y |
Y |
LQFP100 |
LPC17xx Series MCUs
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
|
|
|
|
|
 | LPC1764 |  | ARM Cortex-M3 microcontroller with 128KB flash, 32KB SRAM, 10/100 ethernet, 2 CAN, 12-bit ADC  | | |
|
|
|
|
|
More Information
Literature
Links
|
|
 | Microcontrollers sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|