ProductsMicrocontrollersLPC1000

LPC13xx series device highlight

Introduction

Key Features:

  • ARM Cortex-M3 processor running at up to 72MHz
  • Up to 32KB flash, up to 8KB SRAM
  • USB 2.0 full-speed device controller with on-chip PHY (LPC134x)
  • 8-channel 10-bit ADC
  • UART, SPI controller, I2C-bus interface
  • Up to 42 GPIO pins
  • 4 timers plus programmable WDT with lockout feature
  • Integrated power management with deep-sleep modes
  • Integrated clock generation
The LPC13xx devices are ARM Cortex-M3-based microcontrollers for embedded applications featuring a high level of integration and low power consumption. The ARM Cortex-M3 is a next generation core that offers system enhancements such as enhanced debug features and a higher level of support block integration.
The LPC13xx devices operate at CPU frequencies of up to 72MHz. The ARM Cortex-M3 CPU incorporates a 3-stage pipeline and uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals. The ARM Cortex-M3 CPU also includes an internal prefetch unit that supports speculative branching.
The peripheral complement of the LPC13xx includes up to 32KB of flash memory, up to 8KB of data memory, USB Device (LPC134x only), one Fast-mode plus (Fm+) I2C interface, one UART, four general purpose timers, and up to 42 general purpose I/O pins.
Products

Block Diagram


(1) LPC1342/43 only; (2) LQFP48 package only
LPC13xx Block Diagram

Comparison Table

Product Flash Total
SRAM
USB UART
RS-485
I2C
(Fm+)
SSP ADC
Channels
Package(s)
LPC1311 8KB 2KB - 1 1 1 8 HVQFN33
LPC1313 32KB 8KB - 1 1 1 8 LQFP48, HVQFN33
LPC1342 16KB 4KB Device 1 1 1 8 HVQFN33
LPC1343 32KB 8KB Device 1 1 1 8 LQFP48, HVQFN33

LPC13xx Series MCUs

 LPC1311 32-bit ARM Cortex-M3 microcontroller with 8KB flash, 2KB SRAM
 LPC1313 32-bit ARM Cortex-M3 microcontroller with 32KB flash, 8KB SRAM
 LPC1342 32-bit ARM Cortex-M3 microcontroller with 16KB flash, 4KB SRAM, USB Device
LPC1342FHN33HVQFN-33DevelopmentN/A                
Device Family Functions
 LPC1343 32-bit ARM Cortex-M3 microcontroller with 32KB flash, 8KB SRAM, USB Device
More Information

Literature

Industry's lowest power Cortex-M3 based microcontrollers
NXP 70-MHz, 32-bit Cortex-M3™ microcontrollers LPC1300
© May 2009; English; Ordering code: 9397 750 16742
业界功耗最低的Cortex-M3微控制器
恩智浦70-MHz、32Cortex-M3™微控制器LPC1300
© 200910; 中文(简体); 订购代码: 不可订购

Links

Standard ICs quick find
Microcontrollers sections