![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||||||||
LPC13xx series device highlightIntroduction
The LPC13xx devices are ARM Cortex-M3-based microcontrollers for embedded applications featuring a high level of integration and low power consumption.
The ARM Cortex-M3 is a next generation core that offers system enhancements such as enhanced debug features and a higher level of support block integration.
The LPC13xx devices operate at CPU frequencies of up to 72MHz.
The ARM Cortex-M3 CPU incorporates a 3-stage pipeline and uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals.
The ARM Cortex-M3 CPU also includes an internal prefetch unit that supports speculative branching.
The peripheral complement of the LPC13xx includes up to 32KB of flash memory, up to 8KB of data memory, USB Device (LPC134x only), one Fast-mode plus (Fm+) I2C interface, one UART, four general purpose timers, and up to 42 general purpose I/O pins.
Products
Block Diagram
(1) LPC1342/43 only; (2) LQFP48 package only LPC13xx Block Diagram Comparison Table
LPC13xx Series MCUsMore Information
Literature
Links
|
||||||||||||||||||||||||||||||||||||||||||||||||||||