|
LPC1000
Introduction
Key Features
- Based on ARM Cortex™ processor cores:
- Speeds up to 100MHz from flash or RAM
- Low power consumption
- New Wake-up Interrupt Controller (WIC)
- Memory Protection Unit
- Available with:
- Ethernet, USB Host/OTG/Device, CAN, I2S
- Fast-mode Plus (Fm+) I2C, SPI/SSP, UARTs
- 12-bit ADC @ 1MHz conversion rates
- Low-power Real Time Clock
- Motor Control PWM and Quadrature Encoder Interface
- Multiple package options available
|
|
|
How is Cortex-M0 Different than Cortex-M3?
|
|
- Cortex-M3: ARM's flagship Cortex-M class processor offers superior performance and flexibility
- Cortex-M0: A streamlined subset of the Cortex-M3, Cortex-M0 offers three key benefits:
- Energy efficiency
- Performance efficiency
- Ease of use
|
Energy Efficiency:
The Cortex-M0 offers 60 DMIPS/mW versus Cortex-M3 which allows 31 DMIPS/mW.
The Cortex-M0 also offers greatly improved energy efficiency over 8/16-bit processors due to its ability to complete a task in less time and go back to sleep quicker enabling extended battery life.
Performance Efficiency:
The Cortex-M0 has dramatically improved code density when compared to 8/16-bit processors.
Ease of Use:
Due to its deterministic instructions and interrupts, the Cortex-M0 allows 'cycle counting' which traditional 8/16-bit users are used to using thus taking the complexity out of 32-bit software development.
Simplified programming is a key feature of Cortex-M0.
Products
All and New
- All LPC1000 Products
- New LPC1000 Products
Functions
Device Highlights
- LPC11xx Cortex-M0 MCUs with Industry-Leading Power and Efficiency

- LPC13xx Cortex-M3 MCUs with USB and Industry-Leading Power Consumption

- LPC17xx Cortex-M3 MCUs with USB and Available Ethernet, I2S

Literature
Support
Articles
More Information
ARM Cortex is a trademark of ARM Limited.
|
|
 | Microcontrollers sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|