ProductsLogicLow-Volt Logic

Low-volt products

The Smoothest Low-Voltage Transition

Of course, it's no secret that the industry is moving to increase miniaturization and reduce voltages. But like many worthwhile destinations, it's getting there that poses the challenge. That's why we offer a wide range of solutions to ease the transition to lower voltages and smaller size.

The Smartest Low-Voltage Solutions

Our 3V and 2.5V solutions feature the same approach to performance, applications, and product selection that characterizes the rest of the Logic product line. Such as whole families of mixed-voltage devices with propagation delays as low as 1.5ns and power consumption two to three times lower than competing technologies. And, to help designers achieve their miniaturization goals, we offer PicoGate Logic packaging in the LVC and AUC families and LFBGA packaging in LVC and ALVC families.
LV LVC LVT ALVC ALVT AVC AUC

Supply Voltage Range (VCC)

Supply Voltage
Notes: Most common values shown. Optimized supply voltage indicated by location of family name in white. Refer to datasheet for exact specifications for a given device.

Typical Speed (TPD)

Typical Speed
Notes: Most common values shown at optimized supply voltage. Refer to datasheet for exact specifications for a given device.

Line Drive Capability (ZO)

Line Drive Capability
Notes: Most common values shown. Refer to datasheet for exact specifications for a given device.

Features

Click on a symbol to go to the product family page.
    LV LVC LVT ALVC ALVT AVC AUC
Over-Voltage
Tolerant Inputs1
 
Over-Voltage
Tolerant Outputs1
 
Live Insertion  
Bus Hold  
Termination Resistors  
Multisourced  
= Standard Feature on All Devices
= Standard Feature on Some Devices
= Optional Feature on Some Devices
Notes: 1 Over-Voltage Tolerance is across VCC supply range. Refer to the datasheet for exact features of a given device.

Functions

Click on a symbol to go to the function page of a product family.
    LV LVC LVT ALVC ALVT AVC AUC
Analog Switches  
Buffers/Drivers  
Counters  
Decoders/
Demultiplexers
 
Flip-Flops  
Gates  
Inverters  
Latches  
Level Shifters  
Multiplexers  
One-Shot
Multivibrators
 
Parity Generators/
Checkers
 
Register-Drivers  
Schmitt Triggers  
Shift Registers  
Timers  
Transceivers  
= Function Available

More Information

Standard ICs quick find
Logic sections