ProductsMicrocontrollersLH7A

LH7A MCUs

Products

Parametric Filter (2)

RAM≥64KB (2) Don't Care
Code MemoryROMless (2) Don't Care
Code Mem TypeExternal (2) Don't Care
EEPROM (KB) None (2) Don't Care
GP Timers 3 (2) Don't Care
Special TimersRTC (2) WD (2) Don't Care
Motor PWM None (2) Don't Care
Quadrature No (2) Don't Care
Standard PWM 0 (1) 1 (1) Don't Care
UART Interface(s)3 (2) Don't Care
I2C Interface(s)0 (2) Don't Care
CAN Interface(s)0 (2) Don't Care
SPI Interface(s)0 (2) Don't Care
USB Interface(s)≥1 (2) Don't Care
LCD Interface Graphics Controller (2) Don't Care
Ethernet Port(s)None (2) Don't Care
ADC Channel(s)≥2 (1) ≥4 (1) ≥8 (1) None (1) Don't Care
DAC Channel(s)None (2) Don't Care
ADC/DAC Resolution10-Bits (1) Don't Care
I/O Pins≥40 (2) Don't Care
Program SecurityAvailable (2) Don't Care
Max Clock (MHz) 245 (1) 266 (1) Don't Care
Ext Interrupts≥1 (2) ≥2 (2) ≥3 (2) ≥4 (2) ≥5 (2) ≥6 (2) ≥12 (2) ≥24 (2) Don't Care
Ext Bus InterfaceYes (2) Don't Care
PackageLFBGA (2) BGA (1) Don't Care
More Information

Links

Standard ICs quick find
Microcontrollers sections