ProductsMicrocontrollersLH7A

All LH7A products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All LH7A Products

 LH7A400 System-on-Chip with ARM9TDMI microcontroller, 80KB SRAM, LCD controller up to 16-bit and XGA, MMU, AC97 audio, AHB, APB, external memory interface, USB 1.1 full speed device, PCMCIA, CF, MMC, Smart Card
 LH7A404 System-on-Chip with ARM9TDMI microcontroller, 80KB SRAM, LCD controller up to 16-bit and XGA, touch screen controller, MMU, AC97 audio, AHB, APB, external memory interface, USB 1.1 full speed host/device, PCMCIA, CF, SD/MMC, Smart Card, 9x10-bit ADC, PS/2
LH7A404N0E000B0ALFBGA-324Not for DesignSOT1021-1Has PbMSL=3
LH7A404N0E000B1ALFBGA-324Not for DesignSOT1021-1Has PbMSL=3
LH7A404N0F000B1ALFBGA-324Not for DesignSOT1021-1Pb-FreeMSL=3
LH7A404N0E000B2LFBGA-324Not for DesignSOT1021-1Has PbMSL=3
LH7A404N0F000B2LFBGA-324Not for DesignSOT1021-1Pb-FreeMSL=3
LH7A404N0E000B3LFBGA-324Not for DesignSOT1021-1Has PbMSL=3
LH7A404N0F000B3LFBGA-324ProductionSOT1021-1Pb-FreeMSL=3
LH7A404N0F092B3LFBGA-324ProductionSOT1021-1Pb-FreeMSL=3
Family Functions Literature Models Support Docs Tools Price Buy Online More...
More Information

Links

Standard ICs quick find
Microcontrollers sections