ProductsMicrocontrollersLH7

LH7 MCUs

Products

Parametric Filter (5)

RAM≥8KB (5) ≥16KB (5) ≥32KB (3) Don't Care
Code MemoryROMless (5) Don't Care
Code Mem TypeExternal (5) Don't Care
EEPROM (KB) None (5) Don't Care
GP Timers 2 (1) 3 (4) Don't Care
Special TimersRTC (5) WD (5) Don't Care
PWM Channels12 (2) 32 (3) Don't Care
UART Interface(s)3 (5) Don't Care
I2C Interface(s)1 (5) Don't Care
CAN Interface(s)0 (4) 1 (1) Don't Care
SPI Interface(s)0 (5) Don't Care
USB Interface(s)0 (3) 1 (2) Don't Care
Ethernet Port(s)10/100Mbps (2) None (3) Don't Care
ADC Channel(s)≥2 (4) ≥4 (4) ≥8 (4) None (1) Don't Care
DAC Channel(s)None (5) Don't Care
ADC/DAC Resolution10-Bits (4) Don't Care
I/O Pins≥40 (5) Don't Care
Program SecurityAvailable (5) Don't Care
Max Clock (MHz) 76 (2) 77 (1) 84 (2) Don't Care
Ext Interrupts≥1 (5) ≥2 (5) ≥3 (5) ≥4 (5) ≥5 (5) ≥6 (5) ≥12 (5) ≥24 (5) Don't Care
Ext Bus InterfaceYes (5) Don't Care
PackageLQFP (4) LFBGA (1) Don't Care
More Information

Links

Standard ICs quick find
Standard ICs sections