ProductsMicrocontrollersLH7

All LH7 products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All LH7 Products

 LH75400 Microcontroller with LCD controller, external memory interface
 LH75401 System-on-Chip with ARM7TDMI-S microcontroller, 32KB SRAM, LCD controller up to 12-bit or XGA, AHB, APB, external memory interface, CAN
 LH75410 Microcontroller with LCD controller, external memory interface
 LH75411 System-on-Chip with ARM7TDMI-S microcontroller, 32KB SRAM, LCD controller up to 12-bit or XGA, AHB, APB, external memory interface
 LH79520 System-on-Chip with ARM720T microcontroller, 32KB SRAM, LCD controller up to true color or SVGA, MMU, AHB, APB, external memory interface
 LH79524 System-on-Chip with ARM720T microcontroller, 16KB SRAM, LCD controller up to true color or XGA, touch screen controller, MMU, AHB, APB, 32-bit external memory interface, USB 1.1 full speed device, 10/100 ethernet, I2C, 10-bit ADC
 LH79525 System-on-Chip with ARM720T microcontroller, 16KB SRAM, LCD controller up to true color or XGA, touch screen controller, MMU, AHB, APB, 16-bit external memory interface, USB 1.1 full speed device, 10/100 ethernet, I2C, 10-bit ADC
LH79525N0M100A0LQFP-176Not for DesignSOT1017-1Has PbMSL=3
LH79525N0Q100A0LQFP-176Not for DesignSOT1017-1Pb-FreeMSL=3
LH79525N0Q100A1LQFP-176ProductionSOT1017-1Pb-FreeMSL=3
Family Functions Literature Models Support Docs Tools Price Buy Online More...
More Information

Links

Standard ICs quick find
Microcontrollers sections