ProductsMicrocontrollersLH7

LH7

Introduction
NXP is pleased to introduce a family of versatile, highly-integrated ARM7-based microcontrollers. These devices are ideal for a wide range of applications including industrial control, smart appliances and PDAs.
The 32-bit LH75xxx series utilizes the ARM7TDMI core with 32KB of on-chip SRAM, color and grayscale LCD controller, plus three UARTs, SPI, CAN 2.0B, three 16-bit counter/timers, A/D converter, watchdog timer, and low voltage detector. They are an excellent solution for low-cost designs that require integrated LCD control. Applications include GPS, PDA, printers/copiers, security control panels, and smart appliances.
The 32-bit LH79xxx series combines a 32-bit ARM720T core with 8KB cache, MMU, color LCD controller, and 32KB SRAM. Also included are a number of enhanced peripherals such as a DMA controller, serial and parallel interfaces, infrared support, counter/timers, real time clock, watchdog timer, pulse width modulators, and an on-chip phase lock loop.
Products

All and New

  • All LH7 Products
  • New LH7 Products

Functions

More Information

Literature

Microcontrollers selection guide September 2009
The choice for embedded technologies
© September 2009; English; Ordering code: 9397 750 16803
Development Tools for ARM-based MCUs
Select from the Best in Support (Clickable)
© June 2009; English; Ordering code: 9397 750 16739
The industry's widest choice of USB-equipped ARM microcontrollers
NXP 32-bit ARM MCUs LPC & LH7 series with USB
© April 2009; English; Ordering code: 9397 750 16727
LH7xxxx BlueStreak™ Product Overview
© October 2007; English; Ordering code: Not Orderable
266-MHz ARM9-based MCUs with integrated LCD controller
NXP 266-MHz ARM9 microcontroller with integrated LCD controller LH7A40x
© June 2007; English; Ordering code: 9397 750 16054
ARM7-based MCUs with integrated LCD controller
NXP ARM7-based microcontroller with integrated LCD controller LH754xx and LH7952x
© June 2007; English; Ordering code: 9397 750 16053

Support

Related Products

ARM7, ARM7TDMI, and ARM720T, are trademarks of ARM Ltd.
Standard ICs quick find
Microcontrollers sections